(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hose Connectors Compatible Hose Inner Diameter (mm) 12-18

Hose Connectors Compatible Hose Inner Diameter (mm) 12-18

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Allows water to pass through when connected and stops the water when disconnected.
[Applications]
· For connecting hoses to nipples.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Related Components
  • Height (mm)
    62
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000963
  • Trusco Code
    172-6552
  • Mass((g)/set)
    40g
  • Material
    ABS Resin
  • Compatible Nipple
    G040・G065・G044FJ・G147・G064・G074

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : G096
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Related Components
  • Height (mm)
    62
  • Compatible Hose Inner Diameter(mm)
    12–15
  • Compatible Hose Outer Diameter(mm)
    21
  • JAN Code
    4975373000963
  • Trusco Code
    172-6552
  • Mass((g)/set)
    40g
  • Material
    ABS Resin
  • Compatible Nipple
    G040・G065・G044FJ・G147・G064・G074

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●SPQ(piece):10
●Compatible Nipple: All Sort of TAKAGI Nipples

Materials

●ABS Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)