(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Impact Socket Parts C Ring (10 Pieces) / Puller (1 Piece) Set

Impact Socket Parts C Ring (10 Pieces) / Puller (1 Piece) Set【1-10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· Consumable part of impact socket.
· The O-ring and pin have been integrated, allowing it to be set with a single touch.
[Applications]
· For fixation of impact wrench and its socket.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Compatible Model

Refine by

  • T3-13A~24A、T3-13AL~19AL、TAD34、TEX3-075~150、TUN3、TUN3S
  • T3-06A~12A、T3-08AL~12AL、THX3-03~10
  • T4-15A~36A、T4-15AL~36AL、THX4-14~17、TAD46、TEX4-100~300、TUN4、TUN4S
  • T4-08A~14A、T4-08AL~14AL、THX4-05~12、TAD43
  • T6-17A~46A、T6-19AL~46AL、T6-22AHS、T6-17AHH~32AHH、TAD64、TAD68、TEX6-100~300、TUN6、TUN6S
  • T8-17A~70A、T8-24AL~60AL、T8-22AHS、T8-17AHH~32AHH、TAD86、TEX8-150~300、TUN8
  • Clear
JAN Code

Refine by

  • 4989999344127
  • 4989999344134
  • 4989999344141
  • 4989999344158
  • 4989999344165
  • 4989999344172
  • Clear
Trusco Code

Refine by

  • 489-4979
  • 489-4952
  • 489-4936
  • 489-4910
  • 489-4898
  • 489-4871
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
T3-06A~12A、T3-08AL~12AL、THX3-03~10
4989999344127
489-4871
1 Day(s)
-

10 Pieces Per Package

Part Number : TC3-12-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Single Product/Set Classification
    Set Product Related Parts
  • Application
    For Impact
  • Compatible Model
    T3-06A~12A、T3-08AL~12AL、THX3-03~10
  • JAN Code
    4989999344127
  • Trusco Code
    489-4871
  • Set Content(Point)
    C Ring x 10, Puller x 1
  • Mass(g/Set)
    14
T3-13A~24A、T3-13AL~19AL、TAD34、TEX3-075~150、TUN3、TUN3S
4989999344134
489-4898
1 Day(s)
-

10 Pieces Per Package

Part Number : TC3-13-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Single Product/Set Classification
    Set Product Related Parts
  • Application
    For Impact
  • Compatible Model
    T3-13A~24A、T3-13AL~19AL、TAD34、TEX3-075~150、TUN3、TUN3S
  • JAN Code
    4989999344134
  • Trusco Code
    489-4898
  • Set Content(Point)
    C Ring x 10, Puller x 1
  • Mass(g/Set)
    15
T4-08A~14A、T4-08AL~14AL、THX4-05~12、TAD43
4989999344141
489-4910
8 Day(s)
-

Part Number : TC4-14-S
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product Related Parts
  • Application
    For Impact
  • Compatible Model
    T4-08A~14A、T4-08AL~14AL、THX4-05~12、TAD43
  • JAN Code
    4989999344141
  • Trusco Code
    489-4910
  • Set Content(Point)
    C Ring x 10, Puller x 1
  • Mass(g/Set)
    17
T4-15A~36A、T4-15AL~36AL、THX4-14~17、TAD46、TEX4-100~300、TUN4、TUN4S
4989999344158
489-4936
8 Day(s)
-

Part Number : TC4-15-S
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product Related Parts
  • Application
    For Impact
  • Compatible Model
    T4-15A~36A、T4-15AL~36AL、THX4-14~17、TAD46、TEX4-100~300、TUN4、TUN4S
  • JAN Code
    4989999344158
  • Trusco Code
    489-4936
  • Set Content(Point)
    C Ring x 10, Puller x 1
  • Mass(g/Set)
    19
T6-17A~46A、T6-19AL~46AL、T6-22AHS、T6-17AHH~32AHH、TAD64、TAD68、TEX6-100~300、TUN6、TUN6S
4989999344165
489-4952
8 Day(s)
-

Part Number : TC6-46-S
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product Related Parts
  • Application
    For Impact
  • Compatible Model
    T6-17A~46A、T6-19AL~46AL、T6-22AHS、T6-17AHH~32AHH、TAD64、TAD68、TEX6-100~300、TUN6、TUN6S
  • JAN Code
    4989999344165
  • Trusco Code
    489-4952
  • Set Content(Point)
    C Ring x 10, Puller x 1
  • Mass(g/Set)
    29
T8-17A~70A、T8-24AL~60AL、T8-22AHS、T8-17AHH~32AHH、TAD86、TEX8-150~300、TUN8
4989999344172
489-4979
8 Day(s)
-

Part Number : TC8-70-S
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Product Related Parts
  • Application
    For Impact
  • Compatible Model
    T8-17A~70A、T8-24AL~60AL、T8-22AHS、T8-17AHH~32AHH、TAD86、TEX8-150~300、TUN8
  • JAN Code
    4989999344172
  • Trusco Code
    489-4979
  • Set Content(Point)
    C Ring x 10, Puller x 1
  • Mass(g/Set)
    34

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)