(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electric Screwdriver Socket (Rechargeable Tool, 18 V Compatible), Set of 10 Units

Electric Screwdriver Socket (Rechargeable Tool, 18 V Compatible), Set of 10 Units【1-10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· The flower-shaped bore enables high accuracy torque transmission.
· Can be inserted into bolt nuts more smoothly than the hexagonal bore.
· A value pack with 10 pieces.

Basic Specifications

Part Number
Opposite side dimensions(mm)

Refine by

  • 8
  • 10
  • 13
  • 17
  • 19
  • Clear
JAN Code

Refine by

  • 4989999344301
  • 4989999344318
  • 4989999344325
  • 4989999344332
  • 4989999344349
  • Clear
Trusco Code

Refine by

  • 488-6755
  • 488-6691
  • 488-6666
  • 488-6631
  • 488-6607
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
4989999344301
488-6755
8 Day(s)
-

10 Pieces Per Package

Part Number : TEF-8-10
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    8
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • JAN Code
    4989999344301
  • Trusco Code
    488-6755
  • Mass(g)
    530/box
10
4989999344318
488-6607
1 Day(s)
-

Part Number : TEF-10-10
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    10
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • JAN Code
    4989999344318
  • Trusco Code
    488-6607
  • Mass(g)
    610/box
13
4989999344325
488-6631
Quote
-

10 Pieces Per Package

Part Number : TEF-13-10
Days to Ship Quote
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    13
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • JAN Code
    4989999344325
  • Trusco Code
    488-6631
  • Mass(g)
    860/box
17
4989999344332
488-6666
8 Day(s)
-

10 Pieces Per Package

Part Number : TEF-17-10
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • JAN Code
    4989999344332
  • Trusco Code
    488-6666
  • Mass(g)
    1,120/box
19
4989999344349
488-6691
Quote
-

10 Pieces Per Package

Part Number : TEF-19-10
Days to Ship Quote
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    19
  • Overall Length(mm)
    105
  • Shaft measurements(mm)
    6.35
  • JAN Code
    4989999344349
  • Trusco Code
    488-6691
  • Mass(g)
    1,280/box

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)