(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Screwdriver bit

Screwdriver bit

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A bit with shaft diameter of 6.35 mm.
· Can also be used on ratchet screwdrivers.

Basic Specifications

  • Specifications
    • STOCK
  • Single Product/Set Classification
    Single Item
  • Magnet
    NA
  • Overall Length(mm)
    30
Part Number
Tip standards

Refine by

  • Phillips (+)
  • Flathead (-)
  • Clear
Tip size / Phillips (+)

Refine by

  • No.1
  • No.2
  • No.3
  • Clear
Tip size / flathead (-) blade width (mm) B1

Refine by

  • 4
  • 5.5
  • 7
  • Clear
Blade Tip

Refine by

  • -7.0
  • -5.5
  • -4.0
  • +1.0
  • +2.0
  • +3.0
  • Clear
Mass(g)

Refine by

  • 6
  • 6.5
  • Clear
JAN Code

Refine by

  • 4989999346794
  • 4989999346800
  • 4989999346817
  • 4989999346824
  • 4989999346831
  • 4989999346848
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Phillips (+)
No.1
-
+1.0
6
4989999346824
1 Day(s)
-

Part Number : TRD-1-30
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Single Product/Set Classification
    Single Item
  • Magnet
    NA
  • Blade Tip
    +1.0
  • Overall Length(mm)
    30
  • Mass(g)
    6
  • JAN Code
    4989999346824
  • Trusco Code
    487-9180
Phillips (+)
No.2
-
+2.0
6.5
4989999346831
1 Day(s)
-

Part Number : TRD-2-30
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Single Product/Set Classification
    Single Item
  • Magnet
    NA
  • Blade Tip
    +2.0
  • Overall Length(mm)
    30
  • Mass(g)
    6.5
  • JAN Code
    4989999346831
  • Trusco Code
    487-9201
Phillips (+)
No.3
-
+3.0
6.5
4989999346848
1 Day(s)
-

Part Number : TRD-3-30
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.3
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Single Product/Set Classification
    Single Item
  • Magnet
    NA
  • Blade Tip
    +3.0
  • Overall Length(mm)
    30
  • Mass(g)
    6.5
  • JAN Code
    4989999346848
  • Trusco Code
    487-9228
Flathead (-)
-
4
-4.0
6
4989999346794
1 Day(s)
-

Part Number : TRD-4-30
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    4
  • Single Product/Set Classification
    Single Item
  • Magnet
    NA
  • Blade Tip
    -4.0
  • Overall Length(mm)
    30
  • Mass(g)
    6
  • JAN Code
    4989999346794
  • Trusco Code
    487-9236
Flathead (-)
-
5.5
-5.5
6
4989999346800
1 Day(s)
-

Part Number : TRD-5.5-30
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    5.5
  • Single Product/Set Classification
    Single Item
  • Magnet
    NA
  • Blade Tip
    -5.5
  • Overall Length(mm)
    30
  • Mass(g)
    6
  • JAN Code
    4989999346800
  • Trusco Code
    487-9244
Flathead (-)
-
7
-7.0
6
4989999346817
1 Day(s)
-

Part Number : TRD-7-30
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    7
  • Single Product/Set Classification
    Single Item
  • Magnet
    NA
  • Blade Tip
    -7.0
  • Overall Length(mm)
    30
  • Mass(g)
    6
  • JAN Code
    4989999346817
  • Trusco Code
    487-9309

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)