(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Crimper (for Insulating Terminals)

Crimper (for Insulating Terminals)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A single unit capable of crimping insulation crimp terminals, cutting bolts and wires, and stripping wire coating.
[Applications]
· For crimping terminals in automobile maintenance, wiring, etc.
· Crimps terminals in automobile maintenance, wiring, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Overall Length(mm)
    230
  • Crimp Terminal
    For insulation terminal: 1.25, 2, 5.5 mm²
  • Usable port
    Insulated terminal
  • JAN Code
    4989999265798
  • Trusco Code
    445-5096
  • Mass(g)
    215

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TAP-4
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    230
  • Crimp Terminal
    For insulation terminal: 1.25, 2, 5.5 mm²
  • Usable port
    Insulated terminal
  • JAN Code
    4989999265798
  • Trusco Code
    445-5096
  • Mass(g)
    215
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Crimping of insulation crimper terminal, cutting of bolt/cable, peeling insulation of cable can be done with this one.

Specification

●Crimp Terminal(mm2) For Insulating Terminal:1.25, 2, 5.5
●SPQ(piece):5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)