(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Crimper (for Insulating Terminals/Contact Terminals)

Crimper (for Insulating Terminals/Contact Terminals)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Open barrel terminal/insulated terminal crimping, bolt/wire cutting, wire insulation stripping can all be done with the 1 blade.
[Applications]
· For crimping terminals in automobile maintenance, wiring, etc.
· Crimps terminals in automobile maintenance, wiring, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Overall Length(mm)
    235
  • Crimp Terminal
    For insulation terminal / connection terminal: 1.25, 2, 5.5 mm²
  • Usable port
    Insulation terminal, connection terminal (open barrel)
  • JAN Code
    4989999265811
  • Trusco Code
    445-5118
  • Mass(g)
    275

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TAP-6
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Overall Length(mm)
    235
  • Crimp Terminal
    For insulation terminal / connection terminal: 1.25, 2, 5.5 mm²
  • Usable port
    Insulation terminal, connection terminal (open barrel)
  • JAN Code
    4989999265811
  • Trusco Code
    445-5118
  • Mass(g)
    275
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Open barrel terminal crimping, insulated terminal crimping, but also bolt and electric wire cutting, electric wire stripping (peeling) is possible with this single convenient multi crimping tool.

Specification

●Crimp Terminal(mm2) For Insulating Terminal:1.25, 2, 5.5
●Crimp Terminal(mm2) For Connector Terminal:1.25, 2, 5.5
●SPQ(piece):5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)