(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pipe Scraper

Pipe Scraper

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Chamfering of pipes can be performed easily and simply.
· Grip which fits to the hand.
· Lightweight and rigid.
· Blade removal and replacement are easy.
· One replacement blade is built into the main body.
· Chamfering of pipes can be performed easily and simply.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Pipe reamer
  • Overall Length(mm)
    150
  • Blade Length(mm)
    13
  • Mass(g)
    31
  • Blade tip angle
    40゜
  • JAN Code
    4989999322712
  • Trusco Code
    488-8898
  • Specifications
    Left Blade
  • Material
    Blade: High-speed steel (HSS)
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
1 Day(s)
-

Part Number : TPS-150HS
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Pipe reamer
  • Overall Length(mm)
    150
  • Blade Length(mm)
    13
  • Mass(g)
    31
  • Blade tip angle
    40゜
  • JAN Code
    4989999322712
  • Trusco Code
    488-8898
  • Specifications
    Left Blade
  • Material
    Blade: High-speed steel (HSS)