(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Bumper Box Buckle

Bumper Box Buckle

Standard Unit Price:
-
Days to Ship :
1 Day(s)



· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Basic Specifications

  • Specifications
    • STOCK
  • Mass(g)
    22
  • Details Type
    Buckle
  • Width(mm)
    67
  • Depth(mm)
    60
  • Height(mm)
    12
  • Color
    Blue
  • JAN Code
    4989999291315
  • Trusco Code
    470-2778
  • Conforming main body
    TFP-395, TFP-410,TFP-450, TFP-530

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TFP-B
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Mass(g)
    22
  • Details Type
    Buckle
  • Width(mm)
    67
  • Depth(mm)
    60
  • Height(mm)
    12
  • Color
    Blue
  • JAN Code
    4989999291315
  • Trusco Code
    470-2778
  • Conforming main body
    TFP-395, TFP-410,TFP-450, TFP-530

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since impact resistant copolymer is used, it is lightweight, strong against impact, and high in strength.
●Buckle is polycarbonate. 
●Due to the double structure, high strength and excellent in drip-proof property.

Specification

●Compatible Body:TFP-395, TFP-410, TFP-450, TFP-530
●SPQ(piece):20

Materials

●Main Body, Lid: Polypropylene(PP) Recycled material 50%(bumper grade for automobile)
●Inner Tray/Partition Panel: Polypropylene(PP) Recycled material 100%
●Handle: TFP-395: Polypropylene(PP)/TFP-410, TFP-450, TFP-530: ABS Resin

Accessories

●Inner Tray

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)