(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tool Bag

Click this image to zoom it.

Move the mouse over the image to zoom

Tool Bag

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A versatile tool bag which is tough and easy to use.
· It uses water-resistant paraffin waterproof cloth.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Bag
  • Product uses
    Parts Case
  • Material
    Paraffin Waterproofed Cloth

Details

Part Number
Height(mm)

Refine by

  • 510
  • 545
  • Clear
Width(mm)

Refine by

  • 270
  • 295
  • Clear
Color

Refine by

  • Black
  • OD
  • Clear
Depth(mm)

Refine by

  • 135
  • 155
  • Clear
JAN Code

Refine by

  • 4989999352740
  • 4989999352757
  • 4989999352764
  • 4989999352771
  • Clear
Trusco Code

Refine by

  • 488-0544
  • 488-0536
  • 488-0528
  • 488-0510
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
510
270
Black
135
4989999352740
488-0510
1 Day(s)
-

Part Number : TDBL-BK
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Height(mm)
    510
  • Width(mm)
    270
  • Color
    Black
  • Depth(mm)
    135
  • JAN Code
    4989999352740
  • Trusco Code
    488-0510
  • Mass(g)
    300
  • Material
    Paraffin Waterproofed Cloth
510
270
OD
135
4989999352764
488-0528
1 Day(s)
-

Part Number : TDBL-OD
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Height(mm)
    510
  • Width(mm)
    270
  • Color
    OD
  • Depth(mm)
    135
  • JAN Code
    4989999352764
  • Trusco Code
    488-0528
  • Mass(g)
    300
  • Material
    Paraffin Waterproofed Cloth
545
295
Black
155
4989999352757
488-0536
1 Day(s)
-

Part Number : TDBXL-BK
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Height(mm)
    545
  • Width(mm)
    295
  • Color
    Black
  • Depth(mm)
    155
  • JAN Code
    4989999352757
  • Trusco Code
    488-0536
  • Mass(g)
    350
  • Material
    Paraffin Waterproofed Cloth
545
295
OD
155
4989999352771
488-0544
1 Day(s)
-

Part Number : TDBXL-OD
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Parts Case
  • Height(mm)
    545
  • Width(mm)
    295
  • Color
    OD
  • Depth(mm)
    155
  • JAN Code
    4989999352771
  • Trusco Code
    488-0544
  • Mass(g)
    350
  • Material
    Paraffin Waterproofed Cloth

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A rugged, easy-to-use, universal tool bag.
●Uses water resistant paraffin waterproof cloth.

Specification

●SPQ(piece):10

Materials

●Paraffin Waterproof Cloth

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)