(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tokumaru Chip Saw (for Iron)

Tokumaru Chip Saw (for Iron)

[Features]
· Economy chip saw specialized for cutting soft iron with a carbide tip.
· Long life and maintains smooth sharpness.
[Applications]
· For cutting angle steel, iron bars, iron pipes, hanger rails, channel steel, and various shaped steel.

Part Number

Configured Part Number is shown.

TCT-180S

Features

●Special economical tipped saw adapting soft iron carbide tip cutting.

Usage

●Cutting of angle steel, rebar, iron pipe, hanger rail, channel formed-steel, various steel type.

Specification

●Cutting Performance(mm) Steel:6
●Number of Blades:36
Part Number
TCT-180S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

work material Iron Chip Carbide Cutting Capacity (Steel)(mm) 6
Outer Diameter(mm) 180 Blade thickness(mm) 1.8 Number of flutes(P) 36
Hole Diameter(mm) 20 Max. Rotational Speed(rpm) 5500 JAN Code 4989999260885
Trusco Code 468-8961 Specifications Includes Blister Pack Material (base metal) Tool Steel
Mass(g) 265

Please check the type/dimensions/specifications of the part TCT-180S in the Tokumaru Chip Saw (for Iron) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)