(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Triple Cut File

Triple Cut File

[Features]
· The grains of the 3 surfaces of the triangle are rough, medium, and fine, so the work of 3 kinds of flat files can be done with this one tool.
· Set teeth are sharp and highly durable.
[Applications]
· For polishing iron, copper, brass, aluminum, plastics, etc.

  • STOCK

Part Number

Configured Part Number is shown.

TSA200-T

Features

●Since the roughness of triangle 3 surfaces are rough, medium and fine, can work for 3 kinds of hand files with 1 piece.
●Sharp dressing, excellent durability.

Usage

●For polishing of iron, copper, brass, aluminum and plastics, etc.

Specification

●Shape:Triangle
●Total Length(mm):250
●Blade Length(mm):200
●Blade Width(mm):15
●Roughness: Bastard(12 cut/cm), Second(16 cut/cm), Smooth(25 cut/cm)

Materials

●Alloy Tool Steel(SKS-8)
Part Number
TSA200-T
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type ironworking files Product Type Ironwork Type Overall Length(mm) 250
Single Product Set Product Single Item Details Type Coarse / Medium / Fine Blade Length(mm) 200
Blade Width(mm) 15 Shape Triangle JAN code 4989999276923
Trusco Code 468-9917 Mass 138g Specifications Coarse (12 cut/cm), Medium (16 cut/cm), Fine (25 cut/cm)
Material Alloy tool steel (SKS-8)

Please check the type/dimensions/specifications of the part TSA200-T in the Triple Cut File series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)