(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Nonwoven pouch (10 pieces per pouch)

Nonwoven pouch (10 pieces per pouch)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Durable, lightweight nonwoven fabric drawstring bag.
[Applications]
· For storage of work clothes, tools, small items, etc.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Color
    Black
  • Material
    Non‐Woven Fabric
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Height(mm)

Refine by

  • 260
  • 420
  • 500
  • Clear
Frontage(mm)

Refine by

  • 180
  • 330
  • 420
  • Clear
JAN Code

Refine by

  • 4989999312737
  • 4989999312744
  • 4989999312751
  • Clear
Trusco Code

Refine by

  • 477-9380
  • 477-9371
  • 477-9363
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
500
420
4989999312751
477-9380
1 Day(s)
-

Part Number : TNFD-10-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Height(mm)
    500
  • Color
    Black
  • Frontage(mm)
    420
  • JAN Code
    4989999312751
  • Trusco Code
    477-9380
  • Mass(g)
    410/bag
  • Material
    Non‐Woven Fabric
  • Specifications
    Gusset Width; 120 mm
1 Bag (10 Sheets)
420
330
4989999312744
477-9371
1 Day(s)
-

Part Number : TNFD-10-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Height(mm)
    420
  • Color
    Black
  • Frontage(mm)
    330
  • JAN Code
    4989999312744
  • Trusco Code
    477-9371
  • Mass(g)
    220/Bag
  • Material
    Non‐Woven Fabric
  • Specifications
    Gusset Width; 100 mm
1 Bag (10 Sheets)
260
180
4989999312737
477-9363
1 Day(s)
-

Part Number : TNFD-10-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • Height(mm)
    260
  • Color
    Black
  • Frontage(mm)
    180
  • JAN Code
    4989999312737
  • Trusco Code
    477-9363
  • Mass(g)
    70/bag
  • Material
    Non‐Woven Fabric
  • Specifications
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)