(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Natural Rubber Gloves (with Fleece Lining)

Natural Rubber Gloves (with Fleece Lining)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· The smell of rubber is barely noticeable.
· Research has produced a hand shape that does not interfere with delicate fingertip movements.
· Easy attachment/detachment and special rear wool is processed so the removal fitting is smooth.
[Applications]
· For dishwashing and cleaning.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Natural Rubber
  • Specifications
    Long
  • Application
    For work
  • Specification details
    Food Sanitation Law Compliant
  • Surface material
    Natural Rubber
  • Lining material
    Cotton (Flocked)
  • Inner capacity
    1 Pair

Details

Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Overall Length(cm)

Refine by

  • 30
  • 33
  • Clear
Palm perimeter(cm)

Refine by

  • 20
  • 20.2
  • 20.8
  • 22.1
  • Clear
Middle finger length(cm)

Refine by

  • 7.5
  • 8
  • 8.4
  • 8.6
  • Clear
Color

Refine by

  • Green
  • Pink
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
M
33
20.2
7.5
Pink
1 Day(s)
-

Part Number : DPM-5494-P-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Natural Rubber
  • Specifications
    Long
  • Application
    For work
  • Size
    M
  • Overall Length(cm)
    33
  • Palm perimeter(cm)
    20.2
  • Middle finger length(cm)
    7.5
  • Color
    Pink
  • Thickness(mm)
    0.35
  • JAN Code
    4989999291209
  • Trusco Code
    470-2662
  • Mass(g)
    64
  • Specification details
    Food Sanitation Law Compliant
  • Surface material
    Natural Rubber
  • Lining material
    Cotton (Flocked)
1 Pair
L
33
22.1
8
Green
1 Day(s)
-

Part Number : DPM-5495-G-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Natural Rubber
  • Specifications
    Long
  • Application
    For work
  • Size
    L
  • Overall Length(cm)
    33
  • Palm perimeter(cm)
    22.1
  • Middle finger length(cm)
    8
  • Color
    Green
  • Thickness(mm)
    0.35
  • JAN Code
    4989999291216
  • Trusco Code
    470-2671
  • Mass(g)
    71
  • Specification details
    Food Sanitation Law Compliant
  • Surface material
    Natural Rubber
  • Lining material
    Cotton (Flocked)
1 Pair
M
30
20
8.4
Pink
1 Day(s)
-

Part Number : DPM-5496-P-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Natural Rubber
  • Specifications
    Long
  • Application
    For work
  • Size
    M
  • Overall Length(cm)
    30
  • Palm perimeter(cm)
    20
  • Middle finger length(cm)
    8.4
  • Color
    Pink
  • Thickness(mm)
    0.3
  • JAN Code
    4989999291223
  • Trusco Code
    470-2689
  • Mass(g)
    44
  • Specification details
    Food Sanitation Law Compliant
  • Surface material
    Natural Rubber
  • Lining material
    Cotton (Flocked)
1 Pair
L
30
20.8
8.6
Green
1 Day(s)
-

Part Number : DPM-5497-G-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Natural Rubber
  • Specifications
    Long
  • Application
    For work
  • Size
    L
  • Overall Length(cm)
    30
  • Palm perimeter(cm)
    20.8
  • Middle finger length(cm)
    8.6
  • Color
    Green
  • Thickness(mm)
    0.3
  • JAN Code
    4989999291230
  • Trusco Code
    470-2697
  • Mass(g)
    49
  • Specification details
    Food Sanitation Law Compliant
  • Surface material
    Natural Rubber
  • Lining material
    Cotton (Flocked)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Studied the hand shape that does not disturb the movement of delicate fingertips.

Specification

●SPQ(pair):10
●Food Sanitation Act Compliant Product

Materials

●Front: Natural Rubber
●Back: Cotton(bristle)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)