(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Incision-Resistant Gloves, Cut Resistant gloves, NR # 5

Incision-Resistant Gloves, Cut Resistant gloves, NR # 5

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Due to its long fibers, it creates far less dust, compared with Aramid fiber.
· Has greater durability when compared with Aramid fiber.
· Uses a weave of long polyethylene fiber, and has achieved a cut level of 5 in tests in conformance with EN388. Natural rubber is used for the slip prevention part.
[Applications]
· Work where cutting injuries are a risk, such as glass, steel, machinery and pressing.

Basic Specifications

  • Product Type
    Non-Slip
  • Application
    Cut resistance
  • Gauge
    13
  • Color
    Gray
  • Thickness(mm)
    1.4
  • Specification details
    Cut resistance level 5 (EN388)
  • Glove part
    Ultrahigh strength polyethylene fiber, polyurethane fiber
  • Slip prevention part
    Natural Rubber
  • Inner capacity
    1 Pair
Part Number
Inner capacity

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Overall Length(cm)

Refine by

  • 22
  • 23
  • Clear
Palm perimeter(cm)

Refine by

  • 18
  • 18.5
  • Clear
Middle finger length(cm)

Refine by

  • 7.5
  • 8
  • Clear
JAN Code

Refine by

  • 4989999334555
  • 4989999334562
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
23
18.5
8
4989999334562
1 Day(s)
-

Part Number : TCRAG-5NR-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Non-Slip
  • Application
    Cut resistance
  • Gauge
    13
  • Size
    L
  • Overall Length(cm)
    23
  • Palm perimeter(cm)
    18.5
  • Middle finger length(cm)
    8
  • Color
    Gray
  • Thickness(mm)
    1.4
  • JAN Code
    4989999334562
  • Trusco Code
    489-6912
  • Mass(g)
    70
  • Specification details
    Cut resistance level 5 (EN388)
  • Glove part
    Ultrahigh strength polyethylene fiber, polyurethane fiber
  • Slip prevention part
    Natural Rubber
1 Pair
M
22
18
7.5
4989999334555
1 Day(s)
-

Part Number : TCRAG-5NR-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Pair

Specificationtitle

  • Product Type
    Non-Slip
  • Application
    Cut resistance
  • Gauge
    13
  • Size
    M
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    18
  • Middle finger length(cm)
    7.5
  • Color
    Gray
  • Thickness(mm)
    1.4
  • JAN Code
    4989999334555
  • Trusco Code
    489-6921
  • Mass(g)
    60
  • Specification details
    Cut resistance level 5 (EN388)
  • Glove part
    Ultrahigh strength polyethylene fiber, polyurethane fiber
  • Slip prevention part
    Natural Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)