(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Disaster Prevention Equipment Set

Disaster Prevention Equipment Set

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It is lightweight and excellent in weather resistance.
· The width can be adjusted by connecting the sheets together with the attached string.
· It comes with a special bag that's convenient for carrying.
· Bags can also be used as temporary storage bags for clothing and miscellaneous goods.
[Applications]
· For securing space during emergency evacuations, sheltering from rain, and blocking out the surrounding area.

Basic Specifications

  • Product Type
    Set for Disaster Relief Products
  • Color
    Other
  • Size
    3.6mx5.4m
  • Color Details
    Gray
  • JAN Code
    4989999363623
  • Trusco Code
    491-9718
  • Material
    1 Year Sheet: Polyethylene (PE), Braided Sheet: Polypropylene (PP), Bag: Polypropylene (PP)
  • Number of Grommets(piece)
    20 pcs.
  • Mass
    5 (kg/set)
  • Set Content
    1 Year Sheet (1.8 m x 1.8 m) x 1 Sheet, 1 Year Sheet (3.6 m x 5.4 m) x 2 Sheets, Braided Sheet (WHITE 60 cm) x 20 Pieces, Bag (Square with Upper Fastener)
  • Amount Of Content
    1 Set (1 Year Sheet (1.8 m x 1.8 m): 1 Sheet, 1 Year Sheet (3.6 m x 5.4 m): 2 Sheets, Braided Cord for Sheets (WHITE 60 cm): 20 Reams, Bag (Square with Top Fastener))

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (1 Year Sheet (1.8 m x 1.8 m): 1 Sheet, 1 Year Sheet (3.6 m x 5.4 m): 2 Sheets, Braided Cord for Sheets (WHITE 60 cm): 20 Reams, Bag (Square with Top Fastener))
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (1 Year Sheet (1.8 m x 1.8 m): 1 Sheet, 1 Year Sheet (3.6 m x 5.4 m): 2 Sheets, Braided Cord for Sheets (WHITE 60 cm): 20 Reams, Bag (Square with Top Fastener))
1 Day(s)
-

Part Number : TP1-SBS
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Set (1 Year Sheet (1.8 m x 1.8 m): 1 Sheet, 1 Year Sheet (3.6 m x 5.4 m): 2 Sheets, Braided Cord for Sheets (WHITE 60 cm): 20 Reams, Bag (Square with Top Fastener))

Specificationtitle

  • Product Type
    Set for Disaster Relief Products
  • Color
    Other
  • Size
    3.6mx5.4m
  • Color Details
    Gray
  • JAN Code
    4989999363623
  • Trusco Code
    491-9718
  • Material
    1 Year Sheet: Polyethylene (PE), Braided Sheet: Polypropylene (PP), Bag: Polypropylene (PP)
  • Number of Grommets(piece)
    20 pcs.
  • Mass
    5 (kg/set)
  • Set Content
    1 Year Sheet (1.8 m x 1.8 m) x 1 Sheet, 1 Year Sheet (3.6 m x 5.4 m) x 2 Sheets, Braided Sheet (WHITE 60 cm) x 20 Pieces, Bag (Square with Upper Fastener)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can adjust the width by connecting the sheets with the accessory cord.

Usage

●Secure space for emergency evacuation, eliminate rain, blindfold from the surroundings.

Specification

●Sheet Color:Gray
●SPQ(set):5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)