(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Duct repair tape

Duct repair tape

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It is scratch repair tape for ducts that uses tarpaulin fabric.
[Applications]
· For repairing ducts.
· For repairing sheets and tents.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Related Product
  • Width(mm)
    120
  • Thickness(mm)
    0.4
  • Length(mm)
    0.2
  • Mass
    12(g)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Green
  • Orange
  • Silver
  • White
  • Clear
JAN Code

Refine by

  • 4989999316094
  • 4989999316100
  • 4989999316117
  • 4989999355468
  • Clear
Trusco Code

Refine by

  • 482-1106
  • 482-1092
  • 482-1084
  • 489-6700
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Green
4989999316117
482-1084
1 Day(s)
-

Part Number : TSDH-1220-GN
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Color
    Green
  • Width(mm)
    120
  • Thickness(mm)
    0.4
  • JAN Code
    4989999316117
  • Trusco Code
    482-1084
  • Length(mm)
    0.2
  • Mass
    12(g)
1 pc.
Orange
4989999316094
482-1092
1 Day(s)
-

Part Number : TSDH-1220-OR
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Color
    Orange
  • Width(mm)
    120
  • Thickness(mm)
    0.4
  • JAN Code
    4989999316094
  • Trusco Code
    482-1092
  • Length(mm)
    0.2
  • Mass
    12(g)
1 pc.
Silver
4989999316100
482-1106
1 Day(s)
-

Part Number : TSDH-1220-SV
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Color
    Silver
  • Width(mm)
    120
  • Thickness(mm)
    0.4
  • JAN Code
    4989999316100
  • Trusco Code
    482-1106
  • Length(mm)
    0.2
  • Mass
    12(g)
1 pc.
White
4989999355468
489-6700
1 Day(s)
-

Part Number : TSDH-1220-W
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Related Product
  • Color
    White
  • Width(mm)
    120
  • Thickness(mm)
    0.4
  • JAN Code
    4989999355468
  • Trusco Code
    489-6700
  • Length(mm)
    0.2
  • Mass
    12(g)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●This is a damage repair tape for ducts using tarpaulin.
●Since it is made of resin, it has good flexibility, it can be used in flexible and narrow places.

Usage

●For duct repair.
●For repairing sheet and tents.

Specification

●W x L(mm x m):120 x 0.2
●Thickness(mm):0.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)