(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Plastic Hook

Plastic Hook

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Joints for connecting plastic chains together.
· It is suitable for partitions in no-entry sections, lot management in parking lots, guidance of pedestrians, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type 2
    Options for Plastic Chain
  • Product Type 1
    Plastic Chain
  • Color
    Yellow
  • Vertical(mm)
    30
  • Horizontal(mm)
    100
  • Mass(g)
    20
  • Color Details
    Yellow
  • JAN Code
    4989999325171
  • Trusco Code
    488-7611
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 Bag (2 pcs)

Details

Part Number
Amount Of Content

Refine by

  • 1 Bag (2 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 pcs)
1 Day(s)
-

Part Number : TCFY
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (2 pcs)

Specificationtitle

  • Product Type 2
    Options for Plastic Chain
  • Product Type 1
    Plastic Chain
  • Color
    Yellow
  • Vertical(mm)
    30
  • Horizontal(mm)
    100
  • Mass(g)
    20
  • Color Details
    Yellow
  • JAN Code
    4989999325171
  • Trusco Code
    488-7611
  • Material
    Polyethylene (PE)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Joint for connecting plastic chains to each other.
●Suitable for partition in the no entry section, parking arrangements inside the parking lot, guidance of people.

Specification

●Color:Yellow
●L x W(mm):30 x 100
●Q'ty Per Bag(piece):2
●SPQ(bag):10

Materials

●Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)