• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Valve Open/Close Signboard Double-Side Display Recycled Polypropylene With Rope

Valve Open/Close Signboard Double-Side Display Recycled Polypropylene With Rope

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Uses materials that are tough against impacts and feature outstanding water resistance and durability.
[Applications]
· For piping valves at factories and buildings.

Basic Specifications

  • Product Type
    Safety sign
  • Material (Main Body)
    Polypropylene (PP)
  • Material
    Recycled Polypropylene, Hanging Rope: Stainless Steel (Caulking of wire is aluminum)
  • Thickness(mm)
    2
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (5 Sheets)
  • Clear
Vertical(mm)

Refine by

  • 40
  • 65
  • Clear
Horizontal(mm)

Refine by

  • 40
  • 65
  • Clear
Color

Refine by

  • (Open) Green, (Closed) Red
  • (Open) Red, (Closed) Blue
  • (Open) Red, (Closed) Green
  • Clear
JAN Code

Refine by

  • 4989999355529
  • 4989999355536
  • 4989999355543
  • Clear
Trusco Code

Refine by

  • 489-5380
  • 489-5371
  • 489-5363
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Sheets)
65
65
(Open) Green, (Closed) Red
4989999355529
489-5363
11 Day(s) or more
-

Part Number : T857-52
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Material (Main Body)
    Polypropylene (PP)
  • Material
    Recycled Polypropylene, Hanging Rope: Stainless Steel (Caulking of wire is aluminum)
  • Vertical(mm)
    65
  • Horizontal(mm)
    65
  • Thickness(mm)
    2
  • Color
    (Open) Green, (Closed) Red
  • JAN Code
    4989999355529
  • Trusco Code
    489-5363
  • Specifications
    Stainless steel wire rope included
  • Mass(g)
    99
1 Bag (5 Sheets)
65
65
(Open) Red, (Closed) Green
4989999355536
489-5371
11 Day(s) or more
-

Part Number : T857-53
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Material (Main Body)
    Polypropylene (PP)
  • Material
    Recycled Polypropylene, Hanging Rope: Stainless Steel (Caulking of wire is aluminum)
  • Vertical(mm)
    65
  • Horizontal(mm)
    65
  • Thickness(mm)
    2
  • Color
    (Open) Red, (Closed) Green
  • JAN Code
    4989999355536
  • Trusco Code
    489-5371
  • Specifications
    Stainless steel wire rope included
  • Mass(g)
    99
1 Bag (5 Sheets)
40
40
(Open) Red, (Closed) Blue
4989999355543
489-5380
11 Day(s) or more
-

Part Number : T857-54
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Material (Main Body)
    Polypropylene (PP)
  • Material
    Recycled Polypropylene, Hanging Rope: Stainless Steel (Caulking of wire is aluminum)
  • Vertical(mm)
    40
  • Horizontal(mm)
    40
  • Thickness(mm)
    2
  • Color
    (Open) Red, (Closed) Blue
  • JAN Code
    4989999355543
  • Trusco Code
    489-5380
  • Specifications
    Stainless steel wire rope included
  • Mass(g)
    60

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)