(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Commercial plastic bag (transparent) 1000 pieces

Commercial plastic bag (transparent) 1000 pieces【1,000 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Industrial plastic bag
  • Color
    Clear
  • Thickness(mm)
    0.05
  • Material
    Polyethylene (PE)
Part Number
Vertical(mm)

Refine by

  • 200
  • 230
  • 340
  • Clear
Horizontal(mm)

Refine by

  • 130
  • 170
  • 230
  • Clear
JAN Code

Refine by

  • 4989999296846
  • 4989999296853
  • 4989999296860
  • Clear
Trusco Code

Refine by

  • 474-7917
  • 474-7909
  • 474-7895
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
200
130
4989999296846
474-7895
1 Day(s)
-

1,000 Pieces Per Package

Part Number : A-1320-1000P
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1,000 Pieces Per Package

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Color
    Clear
  • Vertical(mm)
    200
  • Horizontal(mm)
    130
  • Thickness(mm)
    0.05
  • JAN Code
    4989999296846
  • Trusco Code
    474-7895
  • Material
    Polyethylene (PE)
  • Mass(g/bag)
    2400
230
170
4989999296853
474-7909
1 Day(s)
-

1,000 Pieces Per Package

Part Number : A-1723-1000P
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1,000 Pieces Per Package

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Color
    Clear
  • Vertical(mm)
    230
  • Horizontal(mm)
    170
  • Thickness(mm)
    0.05
  • JAN Code
    4989999296853
  • Trusco Code
    474-7909
  • Material
    Polyethylene (PE)
  • Mass(g/bag)
    3500
340
230
4989999296860
474-7917
1 Day(s)
-

1,000 Pieces Per Package

Part Number : A-2334-1000P
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1,000 Pieces Per Package

Specificationtitle

  • Product Type
    Industrial plastic bag
  • Color
    Clear
  • Vertical(mm)
    340
  • Horizontal(mm)
    230
  • Thickness(mm)
    0.05
  • JAN Code
    4989999296860
  • Trusco Code
    474-7917
  • Material
    Polyethylene (PE)
  • Mass(g/bag)
    7000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)