• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Semi-boltless light weight shelf bolt set

Semi-boltless light weight shelf bolt set

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· Semi-boltless light weight shelf bolt set.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
11 Day(s) or more
-

Part Number : SBL-BNSET
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    484-5927
  • JAN Code
    4989999411683
  • Mass
    0.1kg
  • Set Content
    Bolt, flange nut x 16, Lock pin x 8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)