• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Medium metal fittings for semi-boltless lightweight shelf (4 pieces included)

Medium metal fittings for semi-boltless lightweight shelf (4 pieces included)

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Medium metal fittings for semi-boltless lightweight shelf.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Bag (4 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (4 pcs)
9 Day(s) or more
-

Part Number : SBL-NUSET
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (4 pcs)

Specificationtitle

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Trusco Code
    484-5943
  • JAN Code
    4989999411706
  • Mass
    0.1kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)