(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Semi-Boltless Lightweight Shelf (100 kg Type Height 2,100 mm)

Semi-Boltless Lightweight Shelf (100 kg Type Height 2,100 mm)

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· Easy to assemble, saves time and effort - bolts are not used any more.
· The middle shelves have a simple structure (middle shelf bolts are unnecessary) that can be changed just by changing the bracket they rest on.

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Height(mm)
    2100
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Assembly type
  • Color
    White
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 875
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 4
  • 5
  • Clear
Effective Frontage(mm)

Refine by

  • 807
  • 1132
  • 1432
  • 1732
  • Clear
Trusco Code

Refine by

  • 484-5919
  • 484-5901
  • 484-5897
  • 484-5889
  • 484-5871
  • 484-5862
  • 484-5854
  • 484-5846
  • 484-5838
  • 484-5820
  • 484-5811
  • 484-5803
  • 484-5790
  • 484-5781
  • 484-5773
  • 484-5765
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
875
450
4
807
484-5765
30 Day(s)
-

Part Number : SBL-7344-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    807
  • Trusco Code
    484-5765
  • Mass
    24.24kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
875
450
5
807
484-5773
30 Day(s)
-

Part Number : SBL-7345-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    807
  • Trusco Code
    484-5773
  • Mass
    27.63kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
875
600
4
807
484-5781
30 Day(s)
-

Part Number : SBL-7364-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    807
  • Trusco Code
    484-5781
  • Mass
    29.64kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
875
600
5
807
484-5790
30 Day(s)
-

Part Number : SBL-7365-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    807
  • Trusco Code
    484-5790
  • Mass
    34.38kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1200
450
4
1132
484-5803
30 Day(s)
-

Part Number : SBL-7444-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1132
  • Trusco Code
    484-5803
  • Mass
    32.04kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1200
450
5
1132
484-5811
30 Day(s)
-

Part Number : SBL-7445-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1132
  • Trusco Code
    484-5811
  • Mass
    37.38kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1200
600
4
1132
484-5820
30 Day(s)
-

Part Number : SBL-7464-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1132
  • Trusco Code
    484-5820
  • Mass
    36.72kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1200
600
5
1132
484-5838
30 Day(s)
-

Part Number : SBL-7465-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1132
  • Trusco Code
    484-5838
  • Mass
    43.23kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1500
450
4
1432
484-5846
30 Day(s)
-

Part Number : SBL-7544-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1432
  • Trusco Code
    484-5846
  • Mass
    36.92kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1500
450
5
1432
484-5854
30 Day(s)
-

Part Number : SBL-7545-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1432
  • Trusco Code
    484-5854
  • Mass
    43.48kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1500
600
4
1432
484-5862
30 Day(s)
-

Part Number : SBL-7564-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1432
  • Trusco Code
    484-5862
  • Mass
    47.04kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1500
600
5
1432
484-5871
30 Day(s)
-

Part Number : SBL-7565-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1432
  • Trusco Code
    484-5871
  • Mass
    56.13kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1800
450
4
1732
484-5889
30 Day(s)
-

Part Number : SBL-7644-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1732
  • Trusco Code
    484-5889
  • Mass
    45.04kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1800
450
5
1732
484-5897
30 Day(s)
-

Part Number : SBL-7645-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1732
  • Trusco Code
    484-5897
  • Mass
    53.63kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1800
600
4
1732
484-5901
30 Day(s)
-

Part Number : SBL-7664-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1732
  • Trusco Code
    484-5901
  • Mass
    53.92kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1800
600
5
1732
484-5919
30 Day(s)
-

Part Number : SBL-7665-W
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    2100
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1732
  • Trusco Code
    484-5919
  • Mass
    64.73kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)