(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Light/Medium-Duty Boltless Shelving, M1.5 Type, Connection Type (150 kg, Height 1,800 mm, 2 Inclined Out of 4 Tiers, With Front Support)

Light/Medium-Duty Boltless Shelving, M1.5 Type, Connection Type (150 kg, Height 1,800 mm, 2 Inclined Out of 4 Tiers, With Front Support)

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
·It has a boltless structure that does not use a single bolt, making disassembly and assembly work easy, greatly reducing work time.
·Shelves can be freely adjusted and changed at 25 mm pitches.
·If the height and depth are the same, they can be added. In addition, cost reduction can be achieved by using the strut as a support.
·It has an excellent cross-sectional structure and uses a C-shaped support that is strong against loads and side twists.
·The use of a resin base does not damage the floor.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 860
  • 1160
  • 1460
  • 1760
  • Clear
Depth(mm)

Refine by

  • 295
  • 445
  • 595
  • Clear
Effective Frontage(mm)

Refine by

  • 816
  • 1116
  • 1416
  • 1716
  • Clear
Trusco Code

Refine by

  • 484-3614
  • 484-3592
  • 484-3576
  • 484-3550
  • 484-3533
  • 484-3517
  • 484-3495
  • 484-3479
  • 484-3452
  • 484-3436
  • 484-3410
  • 484-3398
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
860
295
816
484-3398
30 Day(s)
-

Part Number : M1.5-6334K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    295
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    484-3398
  • Mass
    27.8kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Powder Coating
1 unit
860
445
816
484-3410
30 Day(s)
-

Part Number : M1.5-6344K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    445
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    484-3410
  • Mass
    32.4kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Powder Coating
1 unit
860
595
816
484-3436
30 Day(s)
-

Part Number : M1.5-6364K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    860
  • Depth(mm)
    595
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    816
  • Trusco Code
    484-3436
  • Mass
    37.3kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Powder Coating
1 unit
1160
295
1116
484-3452
30 Day(s)
-

Part Number : M1.5-6434K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    295
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    484-3452
  • Mass
    33.4kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Powder Coating
1 unit
1160
445
1116
484-3479
30 Day(s)
-

Part Number : M1.5-6444K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    445
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    484-3479
  • Mass
    38.9kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Powder Coating
1 unit
1160
595
1116
484-3495
30 Day(s)
-

Part Number : M1.5-6464K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1160
  • Depth(mm)
    595
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1116
  • Trusco Code
    484-3495
  • Mass
    44.6kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Powder Coating
1 unit
1460
295
1416
484-3517
30 Day(s)
-

Part Number : M1.5-6534K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    295
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    484-3517
  • Mass
    39.1kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Powder Coating
1 unit
1460
445
1416
484-3533
30 Day(s)
-

Part Number : M1.5-6544K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    445
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    484-3533
  • Mass
    45.4kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Powder Coating
1 unit
1460
595
1416
484-3550
30 Day(s)
-

Part Number : M1.5-6564K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1460
  • Depth(mm)
    595
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1416
  • Trusco Code
    484-3550
  • Mass
    55.7kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Powder Coating
1 unit
1760
295
1716
484-3576
30 Day(s)
-

Part Number : M1.5-6634K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    295
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    484-3576
  • Mass
    53.2kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Powder Coating
1 unit
1760
445
1716
484-3592
30 Day(s)
-

Part Number : M1.5-6644K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    445
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    484-3592
  • Mass
    60.0kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Powder Coating
1 unit
1760
595
1716
484-3614
30 Day(s)
-

Part Number : M1.5-6664K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1760
  • Depth(mm)
    595
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1716
  • Trusco Code
    484-3614
  • Mass
    68.3kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Powder Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color: Neo Gray

Materials

●Steel

Warning

●Can not be used with only the connected type.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)