(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Medium Capacity Boltless Shelf Model M3 (300 kg Type, Height 1,800 mm, 4 Shelf Type of Which 2 Are Inclined Shelves, Front Strike Plates Provided) Linked Type

Medium Capacity Boltless Shelf Model M3 (300 kg Type, Height 1,800 mm, 4 Shelf Type of Which 2 Are Inclined Shelves, Front Strike Plates Provided) Linked Type

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Effective Frontage(mm)

Refine by

  • 840
  • 1140
  • 1440
  • 1740
  • Clear
Trusco Code

Refine by

  • 484-4432
  • 484-4416
  • 484-4394
  • 484-4378
  • 484-4351
  • 484-4335
  • 484-4319
  • 484-4297
  • 484-4271
  • 484-4254
  • 484-4238
  • 484-4211
  • 484-4190
  • 484-4173
  • 484-4157
  • 484-4131
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
471
840
484-4131
30 Day(s)
-

Part Number : M3-6354K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    484-4131
  • Mass
    44.0kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
900
571
840
484-4157
30 Day(s)
-

Part Number : M3-6364K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    484-4157
  • Mass
    48.1kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
900
721
840
484-4173
30 Day(s)
-

Part Number : M3-6374K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    484-4173
  • Mass
    54.0kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
900
921
840
484-4190
30 Day(s)
-

Part Number : M3-6394K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    840
  • Trusco Code
    484-4190
  • Mass
    69.4kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1200
471
1140
484-4211
30 Day(s)
-

Part Number : M3-6454K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    484-4211
  • Mass
    52.2kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1200
571
1140
484-4238
30 Day(s)
-

Part Number : M3-6464K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    484-4238
  • Mass
    57.0kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1200
721
1140
484-4254
30 Day(s)
-

Part Number : M3-6474K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    484-4254
  • Mass
    67.5kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1200
921
1140
484-4271
30 Day(s)
-

Part Number : M3-6494K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1140
  • Trusco Code
    484-4271
  • Mass
    82.9kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1500
471
1440
484-4297
30 Day(s)
-

Part Number : M3-6554K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    484-4297
  • Mass
    60.7kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1500
571
1440
484-4319
Quote
-

Part Number : M3-6564K2B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    484-4319
  • Mass
    70.6kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1500
721
1440
484-4335
30 Day(s)
-

Part Number : M3-6574K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    484-4335
  • Mass
    78.5kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1500
921
1440
484-4351
Quote
-

Part Number : M3-6594K2B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1440
  • Trusco Code
    484-4351
  • Mass
    96.9kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1800
471
1740
484-4378
8 Day(s)
-

Part Number : M3-6654K2B
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    484-4378
  • Mass
    78.3kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1800
571
1740
484-4394
30 Day(s)
-

Part Number : M3-6664K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    484-4394
  • Mass
    84.9kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1800
721
1740
484-4416
Quote
-

Part Number : M3-6674K2B
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    484-4416
  • Mass
    94.7kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating
1 unit
1800
921
1740
484-4432
30 Day(s)
-

Part Number : M3-6694K2B
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Added connectable type (2 supports)
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Uniform Load Capacity(kg/grade)
    300
  • Details Type
    Assembly type
  • Color
    Neogray
  • Effective Frontage(mm)
    1740
  • Trusco Code
    484-4432
  • Mass
    129.2kg
  • Shelf Board Adjustment Pitch
    50mm
  • Surface Treatment
    Powder Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)