(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Set of Inclined Shelves (Front Strike Plates Provided) for Medium Capacity Shelf "Model M3"

Set of Inclined Shelves (Front Strike Plates Provided) for Medium Capacity Shelf "Model M3"

Standard Unit Price:
-
Days to Ship :
30 Day(s) or more

[Features]
· A set product of 1 shelf (shelf board / slanting shelf rest / front).
· It can be inclined to about 30° from the horizontal level.

Basic Specifications

  • Specifications
    • STOCK
  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Surface Treatment
    Powder Coating
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 471
  • 571
  • 721
  • 921
  • Clear
Trusco Code

Refine by

  • 484-4599
  • 484-4581
  • 484-4572
  • 484-4564
  • 484-4556
  • 484-4548
  • 484-4530
  • 484-4521
  • 484-4513
  • 484-4505
  • 484-4491
  • 484-4483
  • 484-4475
  • 484-4467
  • 484-4459
  • 484-4441
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
900
471
484-4441
30 Day(s)
-

Part Number : MM-KT35S
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    471
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    484-4441
  • Mass
    8.4kg
  • Surface Treatment
    Powder Coating
1 Set
900
571
484-4459
30 Day(s)
-

Part Number : MM-KT36S
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    484-4459
  • Mass
    9.5kg
  • Surface Treatment
    Powder Coating
1 Set
900
721
484-4467
30 Day(s)
-

Part Number : MM-KT37S
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    721
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    484-4467
  • Mass
    10.9kg
  • Surface Treatment
    Powder Coating
1 Set
900
921
484-4475
30 Day(s)
-

Part Number : MM-KT39S
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    484-4475
  • Mass
    14.7kg
  • Surface Treatment
    Powder Coating
1 Set
1200
471
484-4483
30 Day(s)
-

Part Number : MM-KT45S
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    471
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    484-4483
  • Mass
    10.1kg
  • Surface Treatment
    Powder Coating
1 Set
1200
571
484-4491
30 Day(s)
-

Part Number : MM-KT46S
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    484-4491
  • Mass
    11.4kg
  • Surface Treatment
    Powder Coating
1 Set
1200
721
484-4505
30 Day(s)
-

Part Number : MM-KT47S
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    721
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    484-4505
  • Mass
    13.9kg
  • Surface Treatment
    Powder Coating
1 Set
1200
921
484-4513
30 Day(s)
-

Part Number : MM-KT49S
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    484-4513
  • Mass
    17.8kg
  • Surface Treatment
    Powder Coating
1 Set
1500
471
484-4521
30 Day(s)
-

Part Number : MM-KT55S
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    471
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    484-4521
  • Mass
    11.9kg
  • Surface Treatment
    Powder Coating
1 Set
1500
571
484-4530
35 Day(s)
-

Part Number : MM-KT56S
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    484-4530
  • Mass
    14.4kg
  • Surface Treatment
    Powder Coating
1 Set
1500
721
484-4548
30 Day(s)
-

Part Number : MM-KT57S
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    721
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    484-4548
  • Mass
    16.3kg
  • Surface Treatment
    Powder Coating
1 Set
1500
921
484-4556
30 Day(s)
-

Part Number : MM-KT59S
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    484-4556
  • Mass
    20.9kg
  • Surface Treatment
    Powder Coating
1 Set
1800
471
484-4564
35 Day(s)
-

Part Number : MM-KT65S
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    471
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    484-4564
  • Mass
    16.1kg
  • Surface Treatment
    Powder Coating
1 Set
1800
571
484-4572
30 Day(s)
-

Part Number : MM-KT66S
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    484-4572
  • Mass
    17.8kg
  • Surface Treatment
    Powder Coating
1 Set
1800
721
484-4581
30 Day(s)
-

Part Number : MM-KT67S
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    721
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    484-4581
  • Mass
    20.2kg
  • Surface Treatment
    Powder Coating
1 Set
1800
921
484-4599
30 Day(s)
-

Part Number : MM-KT69S
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 Set

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    921
  • Product Type
    Optional medium capacity type
  • Uniform Load Capacity(kg/grade)
    300
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    484-4599
  • Mass
    28.8kg
  • Surface Treatment
    Powder Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)