• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
M1.5 Type Light-Medium Weight Shelf Punching Side Plate

M1.5 Type Light-Medium Weight Shelf Punching Side Plate

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Features]
· The built-in peg board allows tool hooks (sold separately) to be mounted.
· The mounting height can be changed at 25 mm pitch.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • 600
  • Clear
Trusco Code

Refine by

  • 488-1702
  • 488-1699
  • 488-1681
  • Clear
JAN Code

Refine by

  • 4989999411386
  • 4989999411393
  • 4989999411409
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
300
488-1681
4989999411386
11 Day(s) or more
-

Part Number : M1.5-PRH3
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Depth(mm)
    300
  • Height(mm)
    150
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    20
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    488-1681
  • JAN Code
    4989999411386
  • Mass
    0.5kg
  • Specifications
    With perforations (10 mm×10 mm)
1 pc.
450
488-1699
4989999411393
11 Day(s) or more
-

Part Number : M1.5-PRH4
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Depth(mm)
    450
  • Height(mm)
    150
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    20
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    488-1699
  • JAN Code
    4989999411393
  • Mass
    0.7kg
  • Specifications
    With perforations (10 mm×10 mm)
1 pc.
600
488-1702
4989999411409
11 Day(s) or more
-

Part Number : M1.5-PRH6
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Depth(mm)
    600
  • Height(mm)
    150
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    20
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    488-1702
  • JAN Code
    4989999411409
  • Mass
    1.0kg
  • Specifications
    With perforations (10 mm×10 mm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)