(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
M2 Type Light-Medium Weight Shelf Beam Skirting

M2 Type Light-Medium Weight Shelf Beam Skirting

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· Prevents dropped items such as accessories and so on from rolling under shelves.
· Can be installed simply by inserting it between the lower beam and the shelf.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1200
  • 1500
  • 1800
  • Clear
Trusco Code

Refine by

  • 488-1745
  • 488-1737
  • 488-1729
  • 488-1711
  • Clear
JAN Code

Refine by

  • 4989999411416
  • 4989999411423
  • 4989999411430
  • 4989999411447
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
900
488-1711
4989999411416
30 Day(s)
-

Part Number : M2-BS3
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    900
  • Depth(mm)
    10
  • Height(mm)
    92
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    488-1711
  • JAN Code
    4989999411416
  • Mass
    0.7kg
1 pc.
1200
488-1729
4989999411423
30 Day(s)
-

Part Number : M2-BS4
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    10
  • Height(mm)
    92
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    488-1729
  • JAN Code
    4989999411423
  • Mass
    1.0kg
1 pc.
1500
488-1737
4989999411430
30 Day(s)
-

Part Number : M2-BS5
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    10
  • Height(mm)
    92
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    488-1737
  • JAN Code
    4989999411430
  • Mass
    1.2kg
1 pc.
1800
488-1745
4989999411447
30 Day(s)
-

Part Number : M2-BS6
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    10
  • Height(mm)
    92
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Neogray
  • Trusco Code
    488-1745
  • JAN Code
    4989999411447
  • Mass
    1.5kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)