(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
M3 Fall Prevention Belt for Medium-Sized Shelves, Center Buckle Type

M3 Fall Prevention Belt for Medium-Sized Shelves, Center Buckle Type

Standard Unit Price:
-
Days to Ship :
30 Day(s)

A fall-prevention belt that can be easily installed by being inserted into the slit of the support post.
[Features]
· The breaking strength is 250 kg for the center buckle and 90 kg for the resin buckle.
[Applications]
· Ideal for preventing stored items from falling off shelves.

Basic Specifications

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Conform

Refine by

  • For 1,200 Width
  • For 1,500 Width
  • For 1,800 Width
  • For 900 Width
  • Clear
Trusco Code

Refine by

  • 484-4661
  • 484-4645
  • 484-4629
  • 484-4602
  • Clear
JAN Code

Refine by

  • 4989999411515
  • 4989999411539
  • 4989999411553
  • 4989999411577
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
For 1,200 Width
484-4602
4989999411515
30 Day(s)
-

Part Number : MM-RB1200-C
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Nylon Belt: Blue
  • Conform
    For 1,200 Width
  • Trusco Code
    484-4602
  • JAN Code
    4989999411515
  • Mass
    0.4kg
  • Specifications
    Belt width: 25 mm
1 pc.
For 1,500 Width
484-4629
4989999411539
30 Day(s)
-

Part Number : MM-RB1500-C
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Nylon Belt: Blue
  • Conform
    For 1,500 Width
  • Trusco Code
    484-4629
  • JAN Code
    4989999411539
  • Mass
    0.4kg
  • Specifications
    Belt width: 25 mm
1 pc.
For 1,800 Width
484-4645
4989999411553
30 Day(s)
-

Part Number : MM-RB1800-C
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Nylon Belt: Blue
  • Conform
    For 1,800 Width
  • Trusco Code
    484-4645
  • JAN Code
    4989999411553
  • Mass
    0.4kg
  • Specifications
    Belt width: 25 mm
1 pc.
For 900 Width
484-4661
4989999411577
30 Day(s)
-

Part Number : MM-RB900-C
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Nylon Belt: Blue
  • Conform
    For 900 Width
  • Trusco Code
    484-4661
  • JAN Code
    4989999411577
  • Mass
    0.3kg
  • Specifications
    Belt width: 25 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A fall prevention belts which can be attached easily by inserting it into the slit of the strut.
●Breaking strength is 250kg in center buckle and 90kg in resin buckle.

Specification

●Belts Width(mm):25
●SPQ(piece):1
●Nylon Belt Color: Blue

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)