(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Phoenix Rack Shelf

Phoenix Rack Shelf

Standard Unit Price:
-
Days to Ship :
Quote

Shelves for phoenix racks.
[Features]
·Country of manufacture: Japan.
·Color: White.
·Compatible strut diameter: 31.8 mm.

Basic Specifications

  • Material
    Steel
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    150
  • Other
    Option
  • Color
    White
  • Surface Treatment
    Antibacterial Powder Coating
  • Accessory
    Mounting Bushing 4 pcs
  • Amount Of Content
    1 Set (Mounting Bushing: 4 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Set (Mounting Bushing: 4 pcs)
  • Clear
Frontage(mm)

Refine by

  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • Clear
Trusco Code

Refine by

  • 488-1877
  • 488-1869
  • 488-1851
  • 488-1842
  • 488-1834
  • 488-1826
  • Clear
JAN Code

Refine by

  • 4989999412369
  • 4989999412376
  • 4989999412383
  • 4989999412390
  • 4989999412406
  • 4989999412413
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Mounting Bushing: 4 pcs)
1200
450
488-1826
4989999412369
Quote
-

Part Number : PER-44T-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Mounting Bushing: 4 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    150
  • Other
    Option
  • Color
    White
  • Trusco Code
    488-1826
  • JAN Code
    4989999412369
  • Mass
    7.1kg
  • Surface Treatment
    Antibacterial Powder Coating
  • Accessory
    Mounting Bushing 4 pcs
1 Set (Mounting Bushing: 4 pcs)
1200
600
488-1834
4989999412376
Quote
-

Part Number : PER-46T-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Mounting Bushing: 4 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    150
  • Other
    Option
  • Color
    White
  • Trusco Code
    488-1834
  • JAN Code
    4989999412376
  • Mass
    8.6kg
  • Surface Treatment
    Antibacterial Powder Coating
  • Accessory
    Mounting Bushing 4 pcs
1 Set (Mounting Bushing: 4 pcs)
1500
450
488-1842
4989999412383
Quote
-

Part Number : PER-54T-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Mounting Bushing: 4 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    150
  • Other
    Option
  • Color
    White
  • Trusco Code
    488-1842
  • JAN Code
    4989999412383
  • Mass
    8.6kg
  • Surface Treatment
    Antibacterial Powder Coating
  • Accessory
    Mounting Bushing 4 pcs
1 Set (Mounting Bushing: 4 pcs)
1500
600
488-1851
4989999412390
Quote
-

Part Number : PER-56T-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Mounting Bushing: 4 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    150
  • Other
    Option
  • Color
    White
  • Trusco Code
    488-1851
  • JAN Code
    4989999412390
  • Mass
    11.6kg
  • Surface Treatment
    Antibacterial Powder Coating
  • Accessory
    Mounting Bushing 4 pcs
1 Set (Mounting Bushing: 4 pcs)
1800
450
488-1869
4989999412406
Quote
-

Part Number : PER-64T-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Mounting Bushing: 4 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    150
  • Other
    Option
  • Color
    White
  • Trusco Code
    488-1869
  • JAN Code
    4989999412406
  • Mass
    10.2kg
  • Surface Treatment
    Antibacterial Powder Coating
  • Accessory
    Mounting Bushing 4 pcs
1 Set (Mounting Bushing: 4 pcs)
1800
600
488-1877
4989999412413
Quote
-

Part Number : PER-66T-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (Mounting Bushing: 4 pcs)

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Product Type
    Lightweight Type Option
  • Uniform Load Capacity(kg/grade)
    150
  • Other
    Option
  • Color
    White
  • Trusco Code
    488-1877
  • JAN Code
    4989999412413
  • Mass
    13.7kg
  • Surface Treatment
    Antibacterial Powder Coating
  • Accessory
    Mounting Bushing 4 pcs

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)