(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Phoenix Shelving (With Urethane Wheels)

Phoenix Shelving (With Urethane Wheels)

Standard Unit Price:
-
Days to Ship :
Quote

⌀125 (125 mm diameter) wheels provide a stable ride.
[Features]
·Antimicrobial powder coated finish.
·Strut: Chrome plated finish.
·special bush: The bushing is fixed with two grooves on the strut, making it extremely strong.
·Caster: ⌀125 (125 mm diameter) nylon wheel urethane wheels.
[Applications]
·Easy to move between storage locations.

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Height(mm)
    1331
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    White
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 1200
  • 1500
  • 1800
  • Clear
Depth(mm)

Refine by

  • 450
  • 600
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 3
  • 4
  • Clear
Effective Frontage(mm)

Refine by

  • 1118
  • 1418
  • 1718
  • Clear
Trusco Code

Refine by

  • 484-5021
  • 484-5005
  • 484-4980
  • 484-4963
  • 484-4947
  • 484-4921
  • 484-4904
  • 484-4882
  • 484-4866
  • 484-4840
  • 484-4823
  • 484-4807
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200
450
3
1118
484-4807
Quote
-

Part Number : PER-4443-U125-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1331
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1118
  • Trusco Code
    484-4807
  • Mass
    28.4kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1200
450
4
1118
484-4823
Quote
-

Part Number : PER-4444-U125-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    450
  • Height(mm)
    1331
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1118
  • Trusco Code
    484-4823
  • Mass
    35.5kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1200
600
3
1118
484-4840
Quote
-

Part Number : PER-4463-U125-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1331
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1118
  • Trusco Code
    484-4840
  • Mass
    33.0kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1200
600
4
1118
484-4866
Quote
-

Part Number : PER-4464-U125-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1200
  • Depth(mm)
    600
  • Height(mm)
    1331
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1118
  • Trusco Code
    484-4866
  • Mass
    41.7kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1500
450
3
1418
484-4882
Quote
-

Part Number : PER-4543-U125-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1331
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1418
  • Trusco Code
    484-4882
  • Mass
    33.0kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1500
450
4
1418
484-4904
Quote
-

Part Number : PER-4544-U125-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    450
  • Height(mm)
    1331
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1418
  • Trusco Code
    484-4904
  • Mass
    41.7kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1500
600
3
1418
484-4921
Quote
-

Part Number : PER-4563-U125-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1331
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1418
  • Trusco Code
    484-4921
  • Mass
    42.0kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1500
600
4
1418
484-4947
Quote
-

Part Number : PER-4564-U125-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1500
  • Depth(mm)
    600
  • Height(mm)
    1331
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1418
  • Trusco Code
    484-4947
  • Mass
    53.6kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1800
450
3
1718
484-4963
Quote
-

Part Number : PER-4643-U125-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1331
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1718
  • Trusco Code
    484-4963
  • Mass
    37.6kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1800
450
4
1718
484-4980
Quote
-

Part Number : PER-4644-U125-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    450
  • Height(mm)
    1331
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1718
  • Trusco Code
    484-4980
  • Mass
    47.8kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1800
600
3
1718
484-5005
Quote
-

Part Number : PER-4663-U125-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1331
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1718
  • Trusco Code
    484-5005
  • Mass
    48.3kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating
1 unit
1800
600
4
1718
484-5021
Quote
-

Part Number : PER-4664-U125-W
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    600
  • Height(mm)
    1331
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    150
  • Details Type
    Assembly type
  • Color
    White
  • Effective Frontage(mm)
    1718
  • Trusco Code
    484-5021
  • Mass
    62.0kg
  • Shelf Board Adjustment Pitch
    25mm
  • Surface Treatment
    Antibacterial Powder Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)