(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Clean Phoenix Wagon (SUS304/Entirely Made from Stainless Steel) Height 1,200 mm

Clean Phoenix Wagon (SUS304/Entirely Made from Stainless Steel) Height 1,200 mm

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· By making the caster bracket also stainless steel, rust preventive performance and chemical resistance are higher.

Basic Specifications

  • Height(mm)
    1200
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    4
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Stainless steel (SUS304)
  • Bushing
    Conductive Resin
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Nylon Urethane
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 600
  • 750
  • 900
  • Clear
Depth(mm)

Refine by

  • 400
  • 500
  • 600
  • Clear
Trusco Code

Refine by

  • 488-0862
  • 488-0838
  • 488-0803
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
600
400
488-0803
12 Day(s)
-

Part Number : CPE3-1264SC
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    1200
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Trusco Code
    488-0803
  • Number of Steps(Level)
    4
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    19100(19.1kg)
  • Main Body Material
    Stainless steel (SUS304)
  • Bushing
    Conductive Resin
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Nylon Urethane
1 unit
750
500
488-0838
12 Day(s)
-

Part Number : CPE3-1274SC
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    1200
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Trusco Code
    488-0838
  • Number of Steps(Level)
    4
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    23100(23.1kg)
  • Main Body Material
    Stainless steel (SUS304)
  • Bushing
    Conductive Resin
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Nylon Urethane
1 unit
900
600
488-0862
12 Day(s)
-

Part Number : CPE3-1294SC
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    900
  • Depth(mm)
    600
  • Height(mm)
    1200
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Trusco Code
    488-0862
  • Number of Steps(Level)
    4
  • Shelf Board
    Shelf With Spill Preventer (For Both Front/Back)
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    27200(27.2kg)
  • Main Body Material
    Stainless steel (SUS304)
  • Bushing
    Conductive Resin
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Nylon Urethane

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)