(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Anti-Collapse Net for Hand Trucks, Hold Me Tie

Anti-Collapse Net for Hand Trucks, Hold Me Tie

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It is a draw-string type load-collapse prevention net that fits flexibly to suit the shape of the load item.
· The net flexibly fits onto the load items in accordance with its volume.
· It is a "draw-string type" that allows cargo to be put in and taken out.
[Applications]
· For use as a net for holding loads on hand truck when maneuvering on uneven road surfaces.

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Color
    Black
  • Length(mm)
    1200
  • Compatible Dolly Model
    Kartio Big Offroad MPK-906OR Type, Kartio Big MPK-900 Type, MPK-906 Type
  • Specifications
    Mesh size: 60 mm, wire diameter: φ5
  • Material
    Net: PP (Coating) / Rubber (Corrugated), String Fastener: Polyester 12-strand φ7.5
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Width(mm)

Refine by

  • 600
  • 900
  • Clear
JAN Code

Refine by

  • 4989999293852
  • 4989999293869
  • Clear
Trusco Code

Refine by

  • 473-6842
  • 473-6834
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
600
4989999293852
473-6834
1 Day(s)
-

Part Number : HMT-60
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Color
    Black
  • Length(mm)
    1200
  • Width(mm)
    600
  • Compatible Dolly Model
    Kartio Big Offroad MPK-906OR Type, Kartio Big MPK-900 Type, MPK-906 Type
  • JAN Code
    4989999293852
  • Trusco Code
    473-6834
  • Mass(g)
    900
  • Specifications
    Mesh size: 60 mm, wire diameter: φ5
  • Material
    Net: PP (Coating) / Rubber (Corrugated), String Fastener: Polyester 12-strand φ7.5
1 pc.
900
4989999293869
473-6842
1 Day(s)
-

Part Number : HMT-90
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Transportation cart
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Color
    Black
  • Length(mm)
    1200
  • Width(mm)
    900
  • Compatible Dolly Model
    Kartio Big Offroad MPK-906OR Type, Kartio Big MPK-900 Type, MPK-906 Type
  • JAN Code
    4989999293869
  • Trusco Code
    473-6842
  • Mass(g)
    1300
  • Specifications
    Mesh size: 60 mm, wire diameter: φ5
  • Material
    Net: PP (Coating) / Rubber (Corrugated), String Fastener: Polyester 12-strand φ7.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)