Steel Roll Box Pallet Hi-Tainer (Made of Zinc Plating)

Steel Roll Box Pallet Hi-Tainer (Made of Zinc Plating)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· It is excellent in rust prevention.
· Ideal for places with temperature changes such as refrigerators.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
External Dimensions (Length x Width x Height)(mm)

Refine by

  • 800×600×250
  • 840×650×250
  • Clear
Trusco Code

Refine by

  • 478-9644
  • 478-9636
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
840×650×250
478-9636
16 Day(s) or more
-

Part Number : THT-GXJ6C
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Roll box pallet
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Caster Diameter(mm)
    150
  • External Dimensions (Length x Width x Height)(mm)
    840×650×250
  • Trusco Code
    478-9636
  • Mass(g)
    44000(44kg)
  • Effective inside dimensions (length x width x height)(mm)
    590×780×1190
  • Specifications
    Swivel Casters with Stopper and Swivel Casters, 2 pcs each
  • Load Platform
    Steel
  • Main Body Surface Treatment
    Molten Zinc Plating
  • Floor plate
    Plastic
  • Number of Shelf Boards Attachable(sheet)
    3
  • Full height(mm)
    1700
1 unit
800×600×250
478-9644
Quote
-

Part Number : THT-GXJ7C
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Roll box pallet
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Caster Diameter(mm)
    150
  • External Dimensions (Length x Width x Height)(mm)
    800×600×250
  • Trusco Code
    478-9644
  • Mass(g)
    42000(42kg)
  • Effective inside dimensions (length x width x height)(mm)
    540×740×1190
  • Specifications
    Swivel Casters with Stopper and Swivel Casters, 2 pcs each
  • Load Platform
    Steel
  • Main Body Surface Treatment
    Molten Zinc Plating
  • Floor plate
    Plastic
  • Number of Shelf Boards Attachable(sheet)
    3
  • Full height(mm)
    1700

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)