• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Blowout-Free Bicycles for Use on Premises and in Case of Disasters, Hazard Runner (20") with Triple LED Lights

Blowout-Free Bicycles for Use on Premises and in Case of Disasters, Hazard Runner (20") with Triple LED Lights

Standard Unit Price:
-
Days to Ship :
2 Day(s)

[Features]
· Light consisting of triple LED lights for Hazard Runner.
· It is a white LED light with high luminosity
· Can be easily mounted at hand.

Basic Specifications

  • Size(mm)
    90×45×400
  • JAN Code
    4989999355956
  • Trusco Code
    489-2852
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2 Day(s)
-

Part Number : THRLED
Days to Ship 2 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    90×45×400
  • JAN Code
    4989999355956
  • Trusco Code
    489-2852
  • Mass
    70(g)
  • Brightness(lm)
    36
  • Specifications
    Power Supply: AA Alkaline Batteries x 3 (Sold Separately)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●3 LED type light for hazard runner(20 inch, 26 inch, three wheeled vehicle).
●High luminosity brightness white LED light 
●Easy installation is possible at hand.

Specification

●Brightness(lm):36
●Size(mm):90 x 45 x 400
●SPQ(piece):10
●Power Supply: AA Alkaline Battery x 3(sold separately)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)