Mask TRM-W

Mask TRM-W

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· W-mesh specification is breathable and suppresses dust generation.
· Because it is three-dimensional, it fits firmly to the face.
[Applications]
· Cleanrooms / Precision Machinery Industry / Chemicals/Food Plants

Basic Specifications

  • Product Type
    Mask
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Length × width(mm)
    125×255
  • JAN Code
    4989999321319
  • Trusco Code
    489-2607
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : TRM-W
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mask
  • Color
    White
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Length × width(mm)
    125×255
  • JAN Code
    4989999321319
  • Trusco Code
    489-2607
  • Mass(g)
    27
  • Specifications
    W mesh specification. Three-dimensional mask.
  • Material
    Polyester
  • Notes
    It has not been packaged in a cleanroom.
  • JIS B9920 / ISO14664-1 (Class)
    5 Equivalent

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)