(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Removable tool 1 piece inserted

Click this image to zoom it.

Move the mouse over the image to zoom

Removable tool 1 piece inserted

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Color
    Black
  • Width(mm)
    80
  • Depth(mm)
    70
  • Height(mm)
    280
  • Shape
    For 1 tool
  • JAN Code
    4975364165718
  • Trusco Code
    761-7976
  • Material
    Main Body: Nylon
  • Load Resistance(kg)
    40
  • Specifications
    Compatibility: May be used with Tajima SEF Combe series products. 2-Level Electrician's Waist Bag.
  • Mass(g)
    114
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
-

Part Number : SFKH1
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Color
    Black
  • Width(mm)
    80
  • Depth(mm)
    70
  • Height(mm)
    280
  • Shape
    For 1 tool
  • JAN Code
    4975364165718
  • Trusco Code
    761-7976
  • Material
    Main Body: Nylon
  • Load Resistance(kg)
    40
  • Specifications
    Compatibility: May be used with Tajima SEF Combe series products. 2-Level Electrician's Waist Bag.
  • Mass(g)
    114

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)