(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electrician's removable waist bag (small)

Click this image to zoom it.

Move the mouse over the image to zoom

Electrician's removable waist bag (small)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· Includes an SEF holder, so you can easily attach and detach the waist belt with one hand.
· Can be used in combination with a Tajima SEF Combe Series drop-protection belt holder.
· The waist belt can be removed when not needed, so you don't have to carry as much weight around your waist.
· This also allows you to organize your tool belts based on the special tools needed at each work site, and switch them as needed.
[Applications]
· For holding tools around your waist.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Color
    Black
  • Width(mm)
    180
  • Depth(mm)
    150
  • Height(mm)
    185
  • Shape
    2 Tiers
  • JAN Code
    4975364165701
  • Trusco Code
    761-7968
  • Material
    Main Body: Nylon
  • Load Resistance(kg)
    40
  • Specifications
    Compatibility: May be used with Tajima SEF Combe series products. 2-Level Electrician's Waist Bag.
  • Mass(g)
    350
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
-

Part Number : SFDE2S
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Color
    Black
  • Width(mm)
    180
  • Depth(mm)
    150
  • Height(mm)
    185
  • Shape
    2 Tiers
  • JAN Code
    4975364165701
  • Trusco Code
    761-7968
  • Material
    Main Body: Nylon
  • Load Resistance(kg)
    40
  • Specifications
    Compatibility: May be used with Tajima SEF Combe series products. 2-Level Electrician's Waist Bag.
  • Mass(g)
    350

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)