MCD Diamond Tip Radius 2 Flutes

MCD Diamond Tip Radius 2 Flutes

[Features]
· The cutting edge is a diamond tip. The tool service life is 2 to 5 times that of PCD and 10 to 20 times that of diamond coated.
· Ideal for machining graphite and composite materials such as CFRP, etc. Provides a beautiful aluminum finish too.
· European-made high quality for peace of mind.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VHDT-2-030-078-R03
VHDT-2-030-078-R05
VHDT-2-040-078-R03
VHDT-2-040-078-R05
VHDT-2-050-078-R05
VHDT-2-050-078-R10
VHDT-2-060-078-R05
VHDT-2-060-078-R10
VHDT-2-080-078-R05
VHDT-2-080-078-R10
VHDT-2-100-078-R10
VHDT-2-120-078-R10
Part NumberVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Cutting edge accuracy Shank Accuracy Neck diameter
(mm)
11 Day(s) or more 30.3369g7h52.8
11 Day(s) or more 30.5369g7h52.8
11 Day(s) or more 40.34612g7h53.8
11 Day(s) or more 40.54612g7h53.8
11 Day(s) or more 50.55615g7h54.8
11 Day(s) or more 515615g7h54.8
11 Day(s) or more 60.56618g7h55.8
11 Day(s) or more 616618g7h55.8
11 Day(s) or more 80.58824g7h57.8
11 Day(s) or more 818824g7h57.8
11 Day(s) or more 101101030g7h59.8
11 Day(s) or more 121121230g7h511.8

Loading...

  1. 1

Basic Information

work material Aluminum / Copper / Graphite Number of flutes(sheet) 2 Type Radius
Overall Length (L)(mm) 78

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)