(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rubber armband (Staff) blue

Click this image to zoom it.

Move the mouse over the image to zoom

Rubber armband (Staff) blue

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Flexible, easy-to-wear rubber arm band that does not require safety pins.
· No fastening with safety pins is necessary, so it does not damage clothing.
· Tubular rubber arm band.
· Utilizes the properties of rubber, which stretches and returns to its original length, to fit around the arm snugly without using pins.
· Ideal for use on clothes that you do not wish to damage with safety pins.
· Printed directly on rubber material for smooth expansion and contraction.
[Materials]
· Polyester / Natural rubber

(i)Caution

  • When using this arm band, remove every now and then to refresh your arm. Halt use if you feel pressure on your arm due to tightening of the band. Made using natural rubber. Not suitable for people who are allergic to latex. The arm band may lose its color when washed or when wet with sweat or rain, etc. Dry naturally (dry in the shade).

Basic Specifications

  • Product Type
    Arm band
  • Display Content
    STAFF
  • With/without reflectiveness
    NA
  • Size(mm)
    (L) Width 95 x length around arm approx. 350
  • Cord
    GW-14L
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 139614
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Arm band
  • Display Content
    STAFF
  • With/without reflectiveness
    NA
  • Size(mm)
    (L) Width 95 x length around arm approx. 350
  • Cord
    GW-14L

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)