• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Stick-on Card Case

Stick-on Card Case

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

Guard case that can be applied directly to glass surfaces.
[Features]
· Replaceable sheet-type clear, tough plastic case.
· Can be used horizontally or vertically, and has a transparent rear surface, allowing display on both sides.
· Utilizes a special material that allows paper to be inserted and removed smoothly.
[Applications]
· Suitable for display of safety signs and posters or brochures, etc. outdoors.

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Internal dimensions 252 x 197, external dimensions 272 x 207
  • Inner Side Size / 292 x 225 Outer Side Size/312 x 235
  • Inner Side Size / 360 x 272 Outer Side Size/380 x 282
  • Inner Side Size / 415 x 312 Outer Side Size/435 x 322
  • Clear
Cord

Refine by

  • POPC-A3
  • POPC-A4
  • POPC-B4
  • POPC-B5
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
1 pc.
Internal dimensions 252 x 197, external dimensions 272 x 207
POPC-B5
15 Day(s) or more
-

Part Number : 365051
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Size(mm)
    Internal dimensions 252 x 197, external dimensions 272 x 207
  • Cord
    POPC-B5
  • Feature 1
    Easily replaceable / clear and durable. It is a replaceable sheet type case. Optimal for posting posters and leaflets by pasting directly on the glass surface. Transparent from both sides front and back, so optimal for double-sided display. Can be used in both directions vertical and horizontal. Posting and withdrawal of paper is smooth because of special material.
1 pc.
Inner Side Size / 292 x 225 Outer Side Size/312 x 235
POPC-A4
15 Day(s) or more
-

Part Number : 365052
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Size(mm)
    Inner Side Size / 292 x 225 Outer Side Size/312 x 235
  • Cord
    POPC-A4
  • Feature 1
    Easily replaceable / clear and durable. It is a replaceable sheet type case. Optimal for posting posters and leaflets by pasting directly on the glass surface. Transparent from both sides front and back, so optimal for double-sided display. Can be used in both directions vertical and horizontal. Posting and withdrawal of paper is smooth because of special material.
1 pc.
Inner Side Size / 360 x 272 Outer Side Size/380 x 282
POPC-B4
15 Day(s) or more
-

Part Number : 365053
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Size(mm)
    Inner Side Size / 360 x 272 Outer Side Size/380 x 282
  • Cord
    POPC-B4
  • Feature 1
    Easily replaceable / clear and durable. It is a replaceable sheet type case. Optimal for posting posters and leaflets by pasting directly on the glass surface. Transparent from both sides front and back, so optimal for double-sided display. Can be used in both directions vertical and horizontal. Posting and withdrawal of paper is smooth because of special material.
1 pc.
Inner Side Size / 415 x 312 Outer Side Size/435 x 322
POPC-A3
15 Day(s) or more
-

Part Number : 365054
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Size(mm)
    Inner Side Size / 415 x 312 Outer Side Size/435 x 322
  • Cord
    POPC-A3
  • Feature 1
    Easily replaceable / clear and durable. It is a replaceable sheet type case. Optimal for posting posters and leaflets by pasting directly on the glass surface. Transparent from both sides front and back, so optimal for double-sided display. Can be used in both directions vertical and horizontal. Posting and withdrawal of paper is smooth because of special material.