(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cleaner Spare Tape FXT

Click this image to zoom it.

Move the mouse over the image to zoom

Cleaner Spare Tape FXT

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

The core is plastic to prevent dust generation.
Adhesive is not applied to the edges of the roll to make it easy to remove the sheet.
2 roll colors are available: white for easy checking of hair (black matter) and blue to make small dust particles (white matter) clearly visible.
(Not an anti-static type)

Basic Specifications

  • Product Type
    For Wear
  • Spare
    Spare tape
  • Tape size(Width mm x Length m)
    100×18
  • Cord
    FXT-100-BL
  • Material
    Low Density Polyethylene
  • Color
    Blue
  • Features 1
    The plastic core tube prevents dust generation from the core tube. Sheets can be peeled off the roll that has non-sticky edges without any hassle. Blue roll makes it easy to identify fine dust (white objects). (It is not an anti-static type)
  • Specifications
    Core tube inner diameter: 38 mm
  • Amount Of Content
    1 Roll

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
16 Day(s) or more
-

Part Number : 323032
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    For Wear
  • Spare
    Spare tape
  • Tape size(Width mm x Length m)
    100×18
  • Cord
    FXT-100-BL
  • Material
    Low Density Polyethylene
  • Color
    Blue
  • Features 1
    The plastic core tube prevents dust generation from the core tube. Sheets can be peeled off the roll that has non-sticky edges without any hassle. Blue roll makes it easy to identify fine dust (white objects). (It is not an anti-static type)
  • Specifications
    Core tube inner diameter: 38 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)