(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Hyper Ryujin Bit

Click this image to zoom it.

Move the mouse over the image to zoom

Hyper Ryujin Bit【1-10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· An extremely durable bit with a long service life.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Tip Type
    Phillips (+)
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.2
  • Bit Quantity
    10
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Features
    Rust-resistant plating finish. The torsion part absorbs shock. Resistant against tip damage. Reduces falling off.
  • Material
    Bit: Chrome/Molybdenum/Vanadium Steel
Part Number
Overall Length(mm)

Refine by

  • 65
  • 110
  • Clear
JAN Code

Refine by

  • 4962485399610
  • 4962485399634
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
65
4962485399610
1 Day(s)
-

10 Pieces Per Package

Part Number : ARH-14M-2X65
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • Overall Length(mm)
    65
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.2
  • Bit Quantity
    10
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • JAN Code
    4962485399610
  • Features
    Rust-resistant plating finish. The torsion part absorbs shock. Resistant against tip damage. Reduces falling off.
  • Material
    Bit: Chrome/Molybdenum/Vanadium Steel
110
4962485399634
1 Day(s)
-

Part Number : ARH-14M-2X110
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Phillips (+)
  • Overall Length(mm)
    110
  • Single Product Set Product
    Set Product
  • Tip size / Phillips (+)
    No.2
  • Bit Quantity
    10
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • JAN Code
    4962485399634
  • Features
    Rust-resistant plating finish. The torsion part absorbs shock. Resistant against tip damage. Reduces falling off.
  • Material
    Bit: Chrome/Molybdenum/Vanadium Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)