(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Impact Compatible Bit Replacement Type Rubber Drill Chuck

Impact Compatible Bit Replacement Type Rubber Drill Chuck

Click this image to zoom it.

Move the mouse over the image to zoom

  • Impact Compatible Bit Replacement Type Rubber Drill Chuck
  • Impact Compatible Bit Replacement Type Rubber Drill Chuck
  • Impact Compatible Bit Replacement Type Rubber Drill Chuck
  • Impact Compatible Bit Replacement Type Rubber Drill Chuck

[Features]
· Drilling is possible using a drill attached to a rechargeable driver, and grinding is possible using a shaft grindstone.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
AKL-190E
AKL-195E
Part NumberMinimum order quantityVolume DiscountDays to ShipProduct Type Chuck capacity
(mm)
JAN Code
1 Piece(s) 1 Day(s) Parts for electric drills1.0~10.04962485273248
1 Piece(s) 1 Day(s) Battery pack and charger1.5 to 134962485273255

Loading...

  1. 1

Basic Information

Specifications Drill Chuck Body Features Shaft can be replaced if it breaks (changeable bit). Easily loosen jams due to over-tightening with release nut. Rubber grip that is easy on the hands.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)