(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Piping Identification Sheet for Vertical Sanitation Piping

Click this image to zoom it.

Move the mouse over the image to zoom

Piping Identification Sheet for Vertical Sanitation Piping

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

A broad range of colors for identifying specific applications.
Additionally, compatible with piping of all thicknesses, as is required in a machine room.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Drainage
  • Gray water
  • Graywater
  • Hot Water Return
  • Hot water supply
  • Rainwater
  • Wastewater
  • Water Supply
  • Clear
Side(mm)

Refine by

  • 500
  • 700
  • 1000
  • Clear
Arrow Direction

Refine by

  • Downward
  • Up Mount
  • Clear
Size

Refine by

  • Large
  • Medium
  • Small
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Water Supply
1000
Up Mount
Large
11 Day(s) or more
-

Part Number : 401-35
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Water Supply
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Large
  • Color
    Light Blue
1 pc.
Water Supply
1000
Downward
Large
11 Day(s) or more
-

Part Number : 401-36
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Water Supply
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Large
  • Color
    Light Blue
1 pc.
Wastewater
1000
Downward
Large
11 Day(s) or more
-

Part Number : 401-39
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Wastewater
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Large
  • Color
    Light Brown
1 pc.
Rainwater
1000
Downward
Large
11 Day(s) or more
-

Part Number : 401-40
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Rainwater
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Large
  • Color
    Blue-green
1 pc.
Drainage
1000
Downward
Large
11 Day(s) or more
-

Part Number : 401-41
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Drainage
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Large
  • Color
    Black
1 pc.
Gray water
1000
Downward
Large
11 Day(s) or more
-

Part Number : 401-42
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Gray water
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Large
  • Color
    Brown
1 pc.
Hot water supply
700
Up Mount
Medium
11 Day(s) or more
-

Part Number : 402-31
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Hot water supply
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Medium
  • Color
    Light Mauve
1 pc.
Hot water supply
700
Downward
Medium
11 Day(s) or more
-

Part Number : 402-32
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Hot water supply
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Light Mauve
1 pc.
Hot Water Return
700
Up Mount
Medium
11 Day(s) or more
-

Part Number : 402-33
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Hot Water Return
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Medium
  • Color
    Light Mauve
1 pc.
Hot Water Return
700
Downward
Medium
11 Day(s) or more
-

Part Number : 402-34
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Hot Water Return
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Light Mauve
1 pc.
Water Supply
700
Up Mount
Medium
11 Day(s) or more
-

Part Number : 402-35
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Water Supply
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Medium
  • Color
    Light Blue
1 pc.
Water Supply
700
Downward
Medium
11 Day(s) or more
-

Part Number : 402-36
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Water Supply
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Light Blue
1 pc.
Graywater
700
Up Mount
Medium
11 Day(s) or more
-

Part Number : 402-37
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Graywater
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Medium
  • Color
    Purple
1 pc.
Graywater
700
Downward
Medium
11 Day(s) or more
-

Part Number : 402-38
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Graywater
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Purple
1 pc.
Wastewater
700
Downward
Medium
11 Day(s) or more
-

Part Number : 402-39
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Wastewater
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Light Brown
1 pc.
Rainwater
700
Downward
Medium
11 Day(s) or more
-

Part Number : 402-40
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Rainwater
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Blue-green
1 pc.
Drainage
700
Downward
Medium
11 Day(s) or more
-

Part Number : 402-41
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Drainage
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Black
1 pc.
Gray water
700
Downward
Medium
11 Day(s) or more
-

Part Number : 402-42
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Gray water
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Brown
1 pc.
Hot water supply
500
Up Mount
Small
11 Day(s) or more
-

Part Number : 403-31
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Hot water supply
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Small
  • Color
    Light Mauve
1 pc.
Hot water supply
500
Downward
Small
11 Day(s) or more
-

Part Number : 403-32
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Hot water supply
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Small
  • Color
    Light Mauve
1 pc.
Hot Water Return
500
Up Mount
Small
11 Day(s) or more
-

Part Number : 403-33
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Hot Water Return
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Small
  • Color
    Light Mauve
1 pc.
Hot Water Return
500
Downward
Small
11 Day(s) or more
-

Part Number : 403-34
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Hot Water Return
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Small
  • Color
    Light Mauve
1 pc.
Water Supply
500
Up Mount
Small
11 Day(s) or more
-

Part Number : 403-35
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Water Supply
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Small
  • Color
    Light Blue
1 pc.
Water Supply
500
Downward
Small
11 Day(s) or more
-

Part Number : 403-36
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Water Supply
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Small
  • Color
    Light Blue
1 pc.
Graywater
500
Up Mount
Small
11 Day(s) or more
-

Part Number : 403-37
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Graywater
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Small
  • Color
    Purple
1 pc.
Graywater
500
Downward
Small
11 Day(s) or more
-

Part Number : 403-38
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Graywater
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Small
  • Color
    Purple
1 pc.
Wastewater
500
Downward
Small
11 Day(s) or more
-

Part Number : 403-39
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Wastewater
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Small
  • Color
    Light Brown
1 pc.
Rainwater
500
Downward
Small
11 Day(s) or more
-

Part Number : 403-40
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Rainwater
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Small
  • Color
    Blue-green
1 pc.
Drainage
500
Downward
Small
11 Day(s) or more
-

Part Number : 403-41
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Drainage
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Small
  • Color
    Black
1 pc.
Gray water
500
Downward
Small
11 Day(s) or more
-

Part Number : 403-42
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Gray water
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Small
  • Color
    Brown

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)