(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Piping Identification Sheet / Other / for Vertical Piping

Click this image to zoom it.

Move the mouse over the image to zoom

Piping Identification Sheet / Other / for Vertical Piping

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

A broad range of colors for identifying specific applications.
Additionally, compatible with piping of all thicknesses, as is required in a machine room.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Drain
  • Fire Fighting
  • Gas
  • Sprinkler
  • Clear
Side(mm)

Refine by

  • 500
  • 700
  • 1000
  • Clear
Arrow Direction

Refine by

  • Downward
  • Up Mount
  • Clear
Size

Refine by

  • Large
  • Medium
  • Small
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Drain
1000
Downward
Large
11 Day(s) or more
-

Part Number : 401-53
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Drain
  • Longitudinal(mm)
    250
  • Side(mm)
    1000
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Large
  • Color
    Light Green
1 pc.
Sprinkler
700
Up Mount
Medium
11 Day(s) or more
-

Part Number : 402-51
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Sprinkler
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Medium
  • Color
    Red
1 pc.
Sprinkler
700
Downward
Medium
11 Day(s) or more
-

Part Number : 402-52
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Sprinkler
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Red
1 pc.
Drain
700
Downward
Medium
11 Day(s) or more
-

Part Number : 402-53
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Drain
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Light Green
1 pc.
Gas
700
Up Mount
Medium
11 Day(s) or more
-

Part Number : 402-54
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Gas
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Medium
  • Color
    Yellow
1 pc.
Gas
700
Downward
Medium
11 Day(s) or more
-

Part Number : 402-55
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Gas
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Yellow
1 pc.
Fire Fighting
700
Up Mount
Medium
11 Day(s) or more
-

Part Number : 402-56
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Fire Fighting
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Medium
  • Color
    Red
1 pc.
Fire Fighting
700
Downward
Medium
11 Day(s) or more
-

Part Number : 402-57
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Fire Fighting
  • Longitudinal(mm)
    250
  • Side(mm)
    700
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Medium
  • Color
    Red
1 pc.
Sprinkler
500
Up Mount
Small
11 Day(s) or more
-

Part Number : 403-51
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Sprinkler
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Small
  • Color
    Red
1 pc.
Sprinkler
500
Downward
Small
11 Day(s) or more
-

Part Number : 403-52
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Sprinkler
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Small
  • Color
    Red
1 pc.
Drain
500
Downward
Small
19 Day(s) or more
-

Part Number : 403-53
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Drain
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Small
  • Color
    Light Green
1 pc.
Gas
500
Up Mount
Small
11 Day(s) or more
-

Part Number : 403-54
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Gas
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Small
  • Color
    Yellow
1 pc.
Gas
500
Downward
Small
11 Day(s) or more
-

Part Number : 403-55
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Gas
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Small
  • Color
    Yellow
1 pc.
Fire Fighting
500
Up Mount
Small
11 Day(s) or more
-

Part Number : 403-56
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Fire Fighting
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Up Mount
  • Size
    Small
  • Color
    Red
1 pc.
Fire Fighting
500
Downward
Small
11 Day(s) or more
-

Part Number : 403-57
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Fire Fighting
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    0.25
  • Arrow Direction
    Downward
  • Size
    Small
  • Color
    Red

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)