(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Piping Identification Sheet for Horizontal Air-Conditioning Piping

Click this image to zoom it.

Move the mouse over the image to zoom

Piping Identification Sheet for Horizontal Air-Conditioning Piping

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Utilizes arrows display and standardized colors for the identification sheets required for piping management.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Cold Hot Water, Cycle
  • Cold Water / Out
  • Cold Water / Return
  • Cold/Hot Water, One Way
  • Cooling Water, Out
  • Cooling Water, Return
  • Supplied Water
  • Vapor
  • Warm water, Forward
  • Warm water, cycle
  • Clear
Longitudinal(mm)

Refine by

  • 500
  • 700
  • 1000
  • Clear
Arrow Direction

Refine by

  • Left Facing
  • Right facing
  • Clear
Size

Refine by

  • Large
  • Medium
  • Small
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Cold Water / Out
1000
Left Facing
Large
11 Day(s) or more
-

Part Number : 411-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Out
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Large
  • Color
    Blue
1 pc.
Cold Water / Return
1000
Right facing
Large
11 Day(s) or more
-

Part Number : 411-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Return
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Large
  • Color
    Blue
1 pc.
Cold Water / Out
1000
Right facing
Large
11 Day(s) or more
-

Part Number : 411-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Out
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Large
  • Color
    Blue
1 pc.
Cold Water / Return
1000
Left Facing
Large
11 Day(s) or more
-

Part Number : 411-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Return
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Large
  • Color
    Blue
1 pc.
Cold/Hot Water, One Way
1000
Left Facing
Large
11 Day(s) or more
-

Part Number : 411-07
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold/Hot Water, One Way
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Large
  • Color
    Yellow-Green
1 pc.
Cold Hot Water, Cycle
1000
Right facing
Large
11 Day(s) or more
-

Part Number : 411-08
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Hot Water, Cycle
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Large
  • Color
    Yellow-Green
1 pc.
Cold/Hot Water, One Way
1000
Right facing
Large
11 Day(s) or more
-

Part Number : 411-09
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold/Hot Water, One Way
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Large
  • Color
    Yellow-Green
1 pc.
Cold Hot Water, Cycle
1000
Left Facing
Large
11 Day(s) or more
-

Part Number : 411-10
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Hot Water, Cycle
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Large
  • Color
    Yellow-Green
1 pc.
Warm water, Forward
1000
Left Facing
Large
11 Day(s) or more
-

Part Number : 411-13
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, Forward
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Large
  • Color
    Yellow-red
1 pc.
Warm water, cycle
1000
Right facing
Large
11 Day(s) or more
-

Part Number : 411-14
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, cycle
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Large
  • Color
    Yellow-red
1 pc.
Warm water, Forward
1000
Right facing
Large
11 Day(s) or more
-

Part Number : 411-15
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, Forward
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Large
  • Color
    Yellow-red
1 pc.
Warm water, cycle
1000
Left Facing
Large
11 Day(s) or more
-

Part Number : 411-16
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, cycle
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Large
  • Color
    Yellow-red
1 pc.
Cooling Water, Out
1000
Left Facing
Large
11 Day(s) or more
-

Part Number : 411-19
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cooling Water, Out
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Large
  • Color
    Navy Blue
1 pc.
Cooling Water, Return
1000
Right facing
Large
11 Day(s) or more
-

Part Number : 411-20
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cooling Water, Return
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Large
  • Color
    Navy Blue
1 pc.
Cooling Water, Out
1000
Right facing
Large
11 Day(s) or more
-

Part Number : 411-21
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cooling Water, Out
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Large
  • Color
    Navy Blue
1 pc.
Cooling Water, Return
1000
Left Facing
Large
11 Day(s) or more
-

Part Number : 411-22
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cooling Water, Return
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Large
  • Color
    Navy Blue
1 pc.
Vapor
1000
Left Facing
Large
11 Day(s) or more
-

Part Number : 411-25
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Vapor
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Large
  • Color
    Dark Red
1 pc.
Vapor
1000
Right facing
Large
11 Day(s) or more
-

Part Number : 411-26
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Vapor
  • Longitudinal(mm)
    1000
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Large
  • Color
    Dark Red
1 pc.
Cold Water / Out
700
Left Facing
Medium
11 Day(s) or more
-

Part Number : 412-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Out
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Blue
1 pc.
Cold Water / Return
700
Right facing
Medium
11 Day(s) or more
-

Part Number : 412-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Return
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Blue
1 pc.
Cold Water / Out
700
Right facing
Medium
11 Day(s) or more
-

Part Number : 412-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Out
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Blue
1 pc.
Cold Water / Return
700
Left Facing
Medium
11 Day(s) or more
-

Part Number : 412-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Return
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Blue
1 pc.
Cold/Hot Water, One Way
700
Left Facing
Medium
11 Day(s) or more
-

Part Number : 412-07
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold/Hot Water, One Way
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Yellow-Green
1 pc.
Cold Hot Water, Cycle
700
Right facing
Medium
11 Day(s) or more
-

Part Number : 412-08
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Hot Water, Cycle
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Yellow-Green
1 pc.
Cold/Hot Water, One Way
700
Right facing
Medium
11 Day(s) or more
-

Part Number : 412-09
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold/Hot Water, One Way
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Yellow-Green
1 pc.
Cold Hot Water, Cycle
700
Left Facing
Medium
11 Day(s) or more
-

Part Number : 412-10
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Hot Water, Cycle
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Yellow-Green
1 pc.
Warm water, Forward
700
Left Facing
Medium
11 Day(s) or more
-

Part Number : 412-13
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, Forward
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Yellow-red
1 pc.
Warm water, cycle
700
Right facing
Medium
11 Day(s) or more
-

Part Number : 412-14
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, cycle
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Yellow-red
1 pc.
Warm water, Forward
700
Right facing
Medium
11 Day(s) or more
-

Part Number : 412-15
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, Forward
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Yellow-red
1 pc.
Warm water, cycle
700
Left Facing
Medium
11 Day(s) or more
-

Part Number : 412-16
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, cycle
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Yellow-red
1 pc.
Cooling Water, Out
700
Left Facing
Medium
13 Day(s) or more
-

Part Number : 412-19
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cooling Water, Out
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Navy Blue
1 pc.
Cooling Water, Return
700
Right facing
Medium
11 Day(s) or more
-

Part Number : 412-20
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cooling Water, Return
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Navy Blue
1 pc.
Cooling Water, Out
700
Right facing
Medium
11 Day(s) or more
-

Part Number : 412-21
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cooling Water, Out
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Navy Blue
1 pc.
Cooling Water, Return
700
Left Facing
Medium
11 Day(s) or more
-

Part Number : 412-22
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cooling Water, Return
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Navy Blue
1 pc.
Vapor
700
Left Facing
Medium
11 Day(s) or more
-

Part Number : 412-25
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Vapor
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Dark Red
1 pc.
Vapor
700
Right facing
Medium
11 Day(s) or more
-

Part Number : 412-26
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Vapor
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Dark Red
1 pc.
Supplied Water
700
Left Facing
Medium
11 Day(s) or more
-

Part Number : 412-27
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Supplied Water
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Medium
  • Color
    Green
1 pc.
Supplied Water
700
Right facing
Medium
11 Day(s) or more
-

Part Number : 412-28
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Supplied Water
  • Longitudinal(mm)
    700
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Medium
  • Color
    Green
1 pc.
Cold Water / Out
500
Left Facing
Small
11 Day(s) or more
-

Part Number : 413-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Out
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Small
  • Color
    Blue
1 pc.
Cold Water / Return
500
Right facing
Small
11 Day(s) or more
-

Part Number : 413-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Return
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Small
  • Color
    Blue
1 pc.
Cold Water / Out
500
Right facing
Small
11 Day(s) or more
-

Part Number : 413-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Out
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Small
  • Color
    Blue
1 pc.
Cold Water / Return
500
Left Facing
Small
11 Day(s) or more
-

Part Number : 413-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Water / Return
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Small
  • Color
    Blue
1 pc.
Cold/Hot Water, One Way
500
Left Facing
Small
11 Day(s) or more
-

Part Number : 413-07
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold/Hot Water, One Way
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Small
  • Color
    Yellow-Green
1 pc.
Cold Hot Water, Cycle
500
Right facing
Small
11 Day(s) or more
-

Part Number : 413-08
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Hot Water, Cycle
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Small
  • Color
    Yellow-Green
1 pc.
Cold/Hot Water, One Way
500
Right facing
Small
11 Day(s) or more
-

Part Number : 413-09
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold/Hot Water, One Way
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Small
  • Color
    Yellow-Green
1 pc.
Cold Hot Water, Cycle
500
Left Facing
Small
11 Day(s) or more
-

Part Number : 413-10
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Cold Hot Water, Cycle
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Small
  • Color
    Yellow-Green
1 pc.
Warm water, Forward
500
Left Facing
Small
11 Day(s) or more
-

Part Number : 413-13
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, Forward
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Small
  • Color
    Yellow-red
1 pc.
Warm water, cycle
500
Right facing
Small
11 Day(s) or more
-

Part Number : 413-14
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, cycle
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Small
  • Color
    Yellow-red
1 pc.
Warm water, Forward
500
Right facing
Small
11 Day(s) or more
-

Part Number : 413-15
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, Forward
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Right facing
  • Size
    Small
  • Color
    Yellow-red
1 pc.
Warm water, cycle
500
Left Facing
Small
11 Day(s) or more
-

Part Number : 413-16
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Vinyl Chloride (PVC)
  • Display Content
    Warm water, cycle
  • Longitudinal(mm)
    500
  • Side(mm)
    250
  • Thickness(mm)
    0.25
  • Arrow Direction
    Left Facing
  • Size
    Small
  • Color
    Yellow-red

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)