(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
PFA Gas Washing Bottle Capacity 100 ml–1000 ml

PFA Gas Washing Bottle Capacity 100 ml–1000 ml

Standard Unit Price:
-
Days to Ship :
Quote

PFA gas wash bottle.
[Materials]Main body: PFA (fluoropolymer), ball filter: PTFE (Polytetrafluoroethylene)

Basic Specifications

  • Product Type
    Washing bottle
  • Material
    Body: PFA (fluororesin), Ball filter: PTFE (tetrafluoroethylene)
  • Ball Filter Bore
    Approx. 20-30 μm
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 100ml
  • 250ml
  • 500ml
  • Clear
Manufacturer Product Name

Refine by

  • PFA Gas Washing Bottle PFA100
  • PFA Gas Washing Bottle PFA250
  • PFA Gas Washing Bottle PFA500
  • Clear
Manufacturer Model Number

Refine by

  • PFA100
  • PFA250
  • PFA500
  • Clear
Ball Filter Diameter(mm)

Refine by

  • φ20
  • φ25
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
100ml
PFA Gas Washing Bottle PFA100
PFA100
φ20
Quote
-

Part Number : 2-097-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Washing bottle
  • Capacity
    100ml
  • Manufacturer Product Name
    PFA Gas Washing Bottle PFA100
  • Manufacturer Model Number
    PFA100
  • Ball Filter Diameter(mm)
    φ20
  • Material
    Body: PFA (fluororesin), Ball filter: PTFE (tetrafluoroethylene)
  • Ball Filter Bore
    Approx. 20-30 μm
  • Tube inner diameter x outer diameter
    φ4×φ6
1 pc.
250ml
PFA Gas Washing Bottle PFA250
PFA250
φ20
Quote
-

Part Number : 2-097-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Washing bottle
  • Capacity
    250ml
  • Manufacturer Product Name
    PFA Gas Washing Bottle PFA250
  • Manufacturer Model Number
    PFA250
  • Ball Filter Diameter(mm)
    φ20
  • Material
    Body: PFA (fluororesin), Ball filter: PTFE (tetrafluoroethylene)
  • Ball Filter Bore
    Approx. 20-30 μm
  • Tube inner diameter x outer diameter
    φ4×φ6
1 pc.
500ml
PFA Gas Washing Bottle PFA500
PFA500
φ25
Quote
-

Part Number : 2-097-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Washing bottle
  • Capacity
    500ml
  • Manufacturer Product Name
    PFA Gas Washing Bottle PFA500
  • Manufacturer Model Number
    PFA500
  • Ball Filter Diameter(mm)
    φ25
  • Material
    Body: PFA (fluororesin), Ball filter: PTFE (tetrafluoroethylene)
  • Ball Filter Bore
    Approx. 20-30 μm
  • Tube inner diameter x outer diameter
    φ6×φ8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)