(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ASPURE Armband

ASPURE Armband

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
·The arm bands can be color-coded to distinguish roles.
·Materials: 100% polyester with conductive thread (Striped type)

Basic Specifications

  • Product Type
    Related Product
  • Type
    Other
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Compatible Suits: 1-2311 - 2314-01 - 07, 2-4948 - 4951-01 - 05
  • Internal Capacity
    1 Pack (10 pcs.)
Part Number
Internal Capacity

Refine by

  • 1 Pack (10 pcs.)
  • Clear
Color

Refine by

  • White based
  • Blue Colors
  • Green Type
  • Reds
  • Clear
Manufacturer Product Name

Refine by

  • ASPURE Armband AB-B Blue 10 pcs
  • ASPURE Armband AB-G Green 10 pcs
  • ASPURE Armband AB-P Pink 10 pcs
  • ASPURE Armband AB-W White 10 pcs
  • Clear
Manufacturer Model

Refine by

  • AB-B
  • AB-G
  • AB-P
  • AB-W
  • Clear
Color Details

Refine by

  • Blue
  • Green
  • Pink
  • White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs.)
White based
ASPURE Armband AB-W White 10 pcs
AB-W
White
8 Day(s) or more
-

Part Number : 3-1729-01
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs.)

Specificationtitle

  • Product Type
    Related Product
  • Type
    Other
  • Color
    White based
  • Manufacturer Product Name
    ASPURE Armband AB-W White 10 pcs
  • Manufacturer Model
    AB-W
  • Color Details
    White
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Compatible Suits: 1-2311 - 2314-01 - 07, 2-4948 - 4951-01 - 05
1 Pack (10 pcs.)
Blue Colors
ASPURE Armband AB-B Blue 10 pcs
AB-B
Blue
8 Day(s) or more
-

Part Number : 3-1729-02
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs.)

Specificationtitle

  • Product Type
    Related Product
  • Type
    Other
  • Color
    Blue Colors
  • Manufacturer Product Name
    ASPURE Armband AB-B Blue 10 pcs
  • Manufacturer Model
    AB-B
  • Color Details
    Blue
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Compatible Suits: 1-2311 - 2314-01 - 07, 2-4948 - 4951-01 - 05
1 Pack (10 pcs.)
Green Type
ASPURE Armband AB-G Green 10 pcs
AB-G
Green
8 Day(s) or more
-

Part Number : 3-1729-03
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs.)

Specificationtitle

  • Product Type
    Related Product
  • Type
    Other
  • Color
    Green Type
  • Manufacturer Product Name
    ASPURE Armband AB-G Green 10 pcs
  • Manufacturer Model
    AB-G
  • Color Details
    Green
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Compatible Suits: 1-2311 - 2314-01 - 07, 2-4948 - 4951-01 - 05
1 Pack (10 pcs.)
Reds
ASPURE Armband AB-P Pink 10 pcs
AB-P
Pink
8 Day(s) or more
-

Part Number : 3-1729-04
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs.)

Specificationtitle

  • Product Type
    Related Product
  • Type
    Other
  • Color
    Reds
  • Manufacturer Product Name
    ASPURE Armband AB-P Pink 10 pcs
  • Manufacturer Model
    AB-P
  • Color Details
    Pink
  • Material
    100% Polyester with Conductive Thread (Stripe Type)
  • Surface resistance value(Ω)
    10⁶~⁸/□
  • Specifications
    Compatible Suits: 1-2311 - 2314-01 - 07, 2-4948 - 4951-01 - 05

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)