(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ASPURE Clean Paper II

ASPURE Clean Paper II

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Recyclable clean paper for use in cleanrooms in precision machine industries and semiconductor industries, etc.

Basic Specifications

  • Product Type
    Paper
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Specifications
    Recyclable. PIC pack (packaged in cleanroom).
  • Density(g/m3)
    72
  • Material
    Cellulose / Water-Soluble Resin Polymer
  • Surface resistance value(Ω)
    <10¹¹/□
  • Dust Production(pcs/cf)
    Measurement method: SEMIG67-0996 (0.3 μm or more, reference value); Grazing: 18; Rubbing: 20; Tearing: 28

Details

Part Number
Quantity

Refine by

  • 1 case (250 sheets x 5 packs)
  • 1 case (250 sheets x 10 packs)
  • Clear
Size(mm)

Refine by

  • A3
  • A4
  • Clear
Color

Refine by

  • Blue
  • Green
  • Clear
Manufacturer Product Name

Refine by

  • ASPURE Clean Paper II A3 Blue, 1,250 pcs
  • ASPURE Clean Paper II A3 Green, 1,250 pcs
  • ASPURE Clean Paper II A4 Blue, 2,500 pcs
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (250 sheets x 10 packs)
A4
Blue
ASPURE Clean Paper II A4 Blue, 2,500 pcs
Quote
-

Part Number : 1-3068-51
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (250 sheets x 10 packs)

Specificationtitle

  • Product Type
    Paper
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Size(mm)
    A4
  • Color
    Blue
  • Specifications
    Recyclable. PIC pack (packaged in cleanroom).
  • Density(g/m3)
    72
  • Manufacturer Product Name
    ASPURE Clean Paper II A4 Blue, 2,500 pcs
  • Material
    Cellulose / Water-Soluble Resin Polymer
  • Surface resistance value(Ω)
    <10¹¹/□
  • Dust Production(pcs/cf)
    Measurement method: SEMIG67-0996 (0.3 μm or more, reference value); Grazing: 18; Rubbing: 20; Tearing: 28
1 case (250 sheets x 5 packs)
A3
Blue
ASPURE Clean Paper II A3 Blue, 1,250 pcs
8 Day(s) or more
-

Part Number : 1-3068-57
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 case (250 sheets x 5 packs)

Specificationtitle

  • Product Type
    Paper
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Size(mm)
    A3
  • Color
    Blue
  • Specifications
    Recyclable. PIC pack (packaged in cleanroom).
  • Density(g/m3)
    72
  • Manufacturer Product Name
    ASPURE Clean Paper II A3 Blue, 1,250 pcs
  • Material
    Cellulose / Water-Soluble Resin Polymer
  • Surface resistance value(Ω)
    <10¹¹/□
  • Dust Production(pcs/cf)
    Measurement method: SEMIG67-0996 (0.3 μm or more, reference value); Grazing: 18; Rubbing: 20; Tearing: 28
1 case (250 sheets x 5 packs)
A3
Green
ASPURE Clean Paper II A3 Green, 1,250 pcs
Quote
-

Part Number : 1-3068-58
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (250 sheets x 5 packs)

Specificationtitle

  • Product Type
    Paper
  • Grade Standard (Fed.Std. 209D Class)
    100
  • Size(mm)
    A3
  • Color
    Green
  • Specifications
    Recyclable. PIC pack (packaged in cleanroom).
  • Density(g/m3)
    72
  • Manufacturer Product Name
    ASPURE Clean Paper II A3 Green, 1,250 pcs
  • Material
    Cellulose / Water-Soluble Resin Polymer
  • Surface resistance value(Ω)
    <10¹¹/□
  • Dust Production(pcs/cf)
    Measurement method: SEMIG67-0996 (0.3 μm or more, reference value); Grazing: 18; Rubbing: 20; Tearing: 28

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a clean room paper which prevents paper dust generation.

Specification

●Color:Blue
●Density: 72g/m2
●Surface Resistivity: 1011Ω/口
●Clean Packed Specification

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)