(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
ASPURE Antimicrobial Adhesive Mat (Medium-Adhesion Type)

ASPURE Antimicrobial Adhesive Mat (Medium-Adhesion Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· An anti-bacterial specification that uses water soluble adhesive.
· Removes dirt from shoes before entering a room, in work sites which are vulnerable to dust and dirt.
· The tag uses a countdown method in which the number decreases as the film is stripped.

Basic Specifications

  • Product Type
    Mat/Sheet
  • Thickness(mm)
    0.035
  • Details Type
    Medium adhesion type
  • Specifications
    Water-soluble adhesive (Antibacterial specification). With serial number (count down).
  • Material
    MDPE (Medium Density Polyethylene)
  • Internal Capacity
    1 case (30 sheets x 6 sheets)
Part Number
Internal Capacity

Refine by

  • 1 case (30 sheets x 6 sheets)
  • Clear
Size(mm)

Refine by

  • 450×900
  • 600×900
  • 600×1200
  • Clear
Manufacturer Product Name

Refine by

  • ASPURE Antimicrobial Adhesive Mat 4590 (Medium Adhesion) 450x900, 6 pcs
  • ASPURE Antimicrobial Adhesive Mat 6090 (Medium Adhesion) 600x900, 6 pcs
  • ASPURE Antimicrobial Adhesive Mat 60120 (Medium Adhesion) 600x1200, 6 pcs
  • Clear
Manufacturer Model

Refine by

  • 4590
  • 6090
  • 60120
  • Clear
JAN Code

Refine by

  • 4571110699539
  • 4571110699546
  • 4571110699553
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (30 sheets x 6 sheets)
450×900
ASPURE Antimicrobial Adhesive Mat 4590 (Medium Adhesion) 450x900, 6 pcs
4590
4571110699539
Quote
-

Part Number : 1-3933-71
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (30 sheets x 6 sheets)

Specificationtitle

  • Product Type
    Mat/Sheet
  • Thickness(mm)
    0.035
  • Details Type
    Medium adhesion type
  • Size(mm)
    450×900
  • Manufacturer Product Name
    ASPURE Antimicrobial Adhesive Mat 4590 (Medium Adhesion) 450x900, 6 pcs
  • Manufacturer Model
    4590
  • JAN Code
    4571110699539
  • Specifications
    Water-soluble adhesive (Antibacterial specification). With serial number (count down).
  • Material
    MDPE (Medium Density Polyethylene)
1 case (30 sheets x 6 sheets)
600×900
ASPURE Antimicrobial Adhesive Mat 6090 (Medium Adhesion) 600x900, 6 pcs
6090
4571110699546
Quote
-

Part Number : 1-3933-72
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (30 sheets x 6 sheets)

Specificationtitle

  • Product Type
    Mat/Sheet
  • Thickness(mm)
    0.035
  • Details Type
    Medium adhesion type
  • Size(mm)
    600×900
  • Manufacturer Product Name
    ASPURE Antimicrobial Adhesive Mat 6090 (Medium Adhesion) 600x900, 6 pcs
  • Manufacturer Model
    6090
  • JAN Code
    4571110699546
  • Specifications
    Water-soluble adhesive (Antibacterial specification). With serial number (count down).
  • Material
    MDPE (Medium Density Polyethylene)
1 case (30 sheets x 6 sheets)
600×1200
ASPURE Antimicrobial Adhesive Mat 60120 (Medium Adhesion) 600x1200, 6 pcs
60120
4571110699553
Quote
-

Part Number : 1-3933-73
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (30 sheets x 6 sheets)

Specificationtitle

  • Product Type
    Mat/Sheet
  • Thickness(mm)
    0.035
  • Details Type
    Medium adhesion type
  • Size(mm)
    600×1200
  • Manufacturer Product Name
    ASPURE Antimicrobial Adhesive Mat 60120 (Medium Adhesion) 600x1200, 6 pcs
  • Manufacturer Model
    60120
  • JAN Code
    4571110699553
  • Specifications
    Water-soluble adhesive (Antibacterial specification). With serial number (count down).
  • Material
    MDPE (Medium Density Polyethylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)